Product Condumax H CLS16


Condumax H CLS16

Product description
Field of application
Order information

Product description

Condumax H CLS16 is a hygienic conductivity sensor with fixed cable or plug-in head versions and integrated temperature sensor (cell constant k = 0.1 cm-1).

Your benefits:

Field of application

Measurement in pure and ultrapure water:

The cell constant k of the sensor is 0.1 cm-1. The measuring range reaches from 0.04 to 500 μS/cm.

Sensors with integrated temperature sensors are used with transmitters with automatic temperature compensation:

For measurement of resistivity, MΩ * cm measuring ranges are available in the menus of these transmitters.

With ATEX approval for application in hazardous areas.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Condumax H CLS16.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).