Product description
Field of application
Order information
Product description
Condumax H CLS16D is a digital hygienic conductivity sensor with Memosens technology. It is available as fixed cable or plug-in head versions and integrated temperature sensor (cell constant k = 0.1 cm-1).
Your benefits:
- High measuring accuracy as cell constant is individually measured
- Hygienic process connections for installation in pipes or flow chambers
- Plug-in head (IP 68) / fixed cable (IP 67)
- Easy to clean thanks to electro-polished measuring surfaces
- Can be sterilized up to 150 °C (302 °F)
- Stainless steel 1.4435 (AISI 316L), meets the highest demands of the pharmaceutical industry
- Quality certificate stating the individual cell constant
- 3-A certificate
- EHEDG certificate for
- in-line cleanability (Doc. 2)
- in-line sterilizability (Doc. 5)
- bacteria tightness (Doc. 7)
- Available with biological reactivity test certificate according to USP (United States Pharmacopeia) Part 87 and 88 Class VI
- Available with inspection certificate according to EN 10204 3.1
Further benefits offered by Memosens technology
- Maximum process safety through contactless inductive signal transmission
- Data safety through digital data transmission
- Easy handling thanks to storage of sensor-specific data
- Predictive maintenance possible thanks to registration of sensor load data
Field of application
Measurement in pure and ultrapure water:
- Monitoring ion exchangers
- Reverse osmosis
- Distillation
- Electro-deionizing
- WFI (Water for Injection) in the pharmaceutical industry
The cell constant k of the sensor is 0.1 cm-1. The measuring range reaches from 0.04 to 500 μS/cm.
Sensors with integrated temperature sensors are used with transmitters with automatic temperature compensation:
- Liquiline M CM42
- Liquiline CM442
For measurement of resistivity, MΩ * cm measuring ranges are available in the menus of these transmitters.
With ATEX approval for application in hazardous areas.
Order information
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Condumax H CLS16D.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).