Product Cleanfit CUA451


Cleanfit CUA451

Product description
Field of application
Order information

Product description

Cleanfit CUA451 is a retractable assembly, which is operated manually. It is made of stainless steel with a ball valve and is suitable for the turbidity sensors CUS31, CUS41 and CUS65.

Your benefits:

Field of application

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Cleanfit CUA451.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).