Ultrasonic sensor for non-contact continuous level and flow measurement;
for connection to the transmitter FMU90/FMU95
Your benefits
|
Non-contact measurement method; minimizes service requirements | |
|
Integrated temperature sensor for time-of-flight correction. Accurate measurements are possible, even if temperature changes are present | |
|
Integrated automatical sensor detection for transmitters FMU90/FMU95; simple commissioning | |
|
Can be installed up to 300 m from the transmitter | |
|
Suited for rough ambient conditions thanks to separate installation from the transmitter | |
|
Reduced build-up formation because of the selfcleaning effect | |
|
Weather resistant and flood-proof (IP68) | |
|
Dust-Ex and Gas-Ex certificats available (ATEX, FM, CSA) |
|
Continuous, non-contact level measurement of fluids, pastes, sludges and powdery to coarse bulk materials | |
| Maximum measuring range: 45 m in bulk materials | |
|
Suited for explosion hazardous areas |
For other measuring ranges:
| FDU91/FDU91F: 10 m in fluids 5 m in bulk materials | |
| FDU92: 20 m in fluids 10 m in bulk materials | |
| FDU93: 25 m in fluids 15 m in bulk materials | |
| FDU96: 70 m in bulk materials |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).