ReadWin 2000

MS Windows-based 32-bit software for the set-up, display and archiving of measured values/sequences.


Product description
Field of application
Order information
 

Product description

Depending on the type of instrumentation, the software can:

Easily set up units from the PC
Display signal sequences
Electronically archive measurement points
Export pre-analised values into other programmes (e.g. MS ® Excel)
Use modem connections to distant units
 

Field of application

ReadWin 2000 is a PC software for use with modern Endress+Hauser instrumentation with a serial interface.
 

Order information

Production time:

Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the ReadWin 2000. Production times can be confirmed via your contact person or via the online shop.

 

Distribution:

Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.

 

Track & Trace:

Check your order status online using your reference number or the Endress+Hauser order confirmation number.

 

System requirements

In order to be able to install and use the PC operating software the following hardware and software conditions must be fulfilled:

PC min. 600 MHz
min. 128 MB RAM (1 GB recommended)
min. 200 MB free hard disc
CD-ROM drive
800 x 600 pixel screen resolution
MS Windows® 2000 SP4, XP, Vista
The font "MS Arial Unicode" is required (which is part of MS Office 2000 and higher)
 

Setup information

For installation and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Observe all safety notes of the operating instructions!

 
No accessories or spare parts for software available.
 


 
General functions