Tophit CPS441D is a digital ISFET sensor (ion-sensitive fieldeffect transistor) with Memosens technology. It contains a liquid KCl reference electrode and is designed for pH measurement in blocking media. The non-glass ISFET sensors in the Tophit line can even be installed overhead. They are characterized by their extremely stable PEEK shaft and can be used in media with high organic solvent parts.
Your benefits:
- Resistant to breaking
- Sensor body made completely of PEEK (FDA compliant)
- Direct installation into the process, reduces effort and costs for sampling and laboratory analysis
- Re-fillable liquid KCl reference electrolyte
- Application possible at low temperatures
- Short response time
- Constantly high accuracy
- Sterilisable
- Longer calibration intervals than glass electrodes
- Lower hysteresis with alternating temperatures
- Low measuring error after high-temperature loading
- Almost no acid and alkaline errors
- With built-in temperature sensor for effective temperature compensation
- Ideal for CIP processes when combined with an automatic retractable assembly
Further benefits offered by Memosens technology:
- Maximum process safety through contactless inductive signal transmission
- Data safety through digital data transmission
- Easy handling due to storage of sensor-specific data
- Predictive maintenance possible thanks to registration of sensor load data
Special applications for:
- Maximum measuring accuracy
- Blocking media (pressurized)
- High organic solvent contents
- Low conductivities
With 3A, ATEX, FM and CSA approval suitable for application in hazardous areas.
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Tophit CPS441D.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).