Specs at a glance
-
Accuracy
Standard 0.1%
Optional 0.075% -
Process temperature
-10°C...+100°C
(+14°F...+212°F) -
Pressure measuring range
100 mbar...10 bar
(1.5 psi...150 psi) -
Process pressure / max. overpressure limit
40 bar (600 psi)
-
Main wetted parts
Alloy C
316L -
Max. measurement distance
100 m (328 ft) H2O
-
Material process membrane
316L, AlloyC,
Gold-Rhodium -
Measuring cell
100 mbar...10 bar
(1.5 psi...150 psi)
Field of application
The Deltapilot FMB70 with the condensate resistant Contite measuring cell and two-chamber housing is typically used in the process and hygienic applications. It is made for level measurement in liquid and paste-like media in open or closed containers and unaffected by possible foam formation. The integrated HistoROM/M-DAT data module makes management of process and device parameters easy. Designed according to IEC 61508 for use in SIL3 safety systems.
For level and/or pressure measurement.
Process connections: Threads, flanges and hygienic connections
Temperature: –10 to +100°C (14 to 212°F) (+135°C (275°F) for 30 minutes maximum)
Measuring range: 0.1 to 10 bar rel. (1.5 to 150 psi)
Accuracy: ±0.075%
International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates, marine approvals
Benefits
Hermetically sealed Contite measuring cell with condensate-resistance, high reference accuracy: ±0.1%, optionally ±0.075% and minimum temperature effects thanks to active temperature compensation
Best batch-to-batch repeatability and long-term stability
Modular concept for easy replacement of display or electronics
HistoROM/M-DAT data backup for instrument settings and measured values
Function-monitored from the measuring cell to the electronics
Seamless and independent system integration (HART/PA/FF)
International usage thanks to a wide range of approvals
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Deltapilot S FMB70
English version - 09/2021
Hydrostatic level measurement
EN 27/09/202120/04/202001/03/201815/08/201601/09/2015Language:
English
Version:
27/09/2021
File size:
2.2 MB
File name:
TI00416PEN_2421.pdf
-
-
-
Operating Instruction (BA)
Deltapilot S FMB70 FOUNDATION Fieldbus (V04.00.zz) Operating Instructions
English version - 08/2024
Pressure sensor with the CONTITE measuring cell Condensate-resistant offering long-term stability; Communication via FOUNDAT ION Fieldbus
EN 01/08/202403/04/201710/12/201407/05/201423/05/2013Language:
English
Version:
01/08/2024
File size:
3.8 MB
File name:
BA00372PEN_1922-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
Deltapilot S FMB70
Hydrostatic level measurement
EN 27/09/202120/04/202001/03/201815/08/201601/09/2015Language:
English
Version:
27/09/2021
File size:
2.2 MB
File name:
TI00416PEN_2421.pdf
-
-
-
Operating Instruction (BA)
Deltapilot S FMB70 FOUNDATION Fieldbus (V04.00.zz) Operating Instructions
Pressure sensor with the CONTITE measuring cell
Condensate-resistant offering long-term stability; Communication
via FOUNDAT
ION FieldbusEN 01/08/202403/04/201710/12/201407/05/201423/05/2013Language:
English
Version:
01/08/2024
File size:
3.8 MB
File name:
BA00372PEN_1922-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/05/201430/04/201301/10/2011Language:
English
Version:
03/04/2017
File size:
6.3 MB
File name:
BA00303PEN_1716.pdf
-
-
-
Operating Instruction (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/08/201301/10/201101/05/2010Language:
English
Version:
03/04/2017
File size:
4.8 MB
File name:
BA00296PEN_1616.pdf
-
-
-
Operating Instruction (BA)
Deltapilot S FMB70 PROFIBUS PA (V04.01.zz) Operating Instructions
Pressure sensor with the CONTITE measuring cell
Condensate-resistant offering long-term stability; Communication
via PROFIBU
S PAEN 01/08/202403/04/201710/12/201407/05/201407/08/2013Language:
English
Version:
01/08/2024
File size:
1.4 MB
File name:
BA00356PEN_1922-00.pdf
-
-
-
Operating Instruction (BA)
Deltapilot S FMB70 HART V02.30.zz Operating Instructions
Pressure sensor with CONTITE measuring cell
Condensate-proofedEN 01/08/202401/03/201810/12/201401/11/201408/05/2014Language:
English
Version:
01/08/2024
File size:
843.7 KB
File name:
BA00332PEN_2022-00 .pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 01/03/201810/12/201401/11/201407/05/201417/01/2013Language:
English
Version:
01/03/2018
File size:
4.8 MB
File name:
BA00274PEN_1816.pdf
-
-
-
Short Instruction (KA)
Exchange of sensor unit for separate version on Cerabar S PMP71 and Deltapilot S FMB70
Exchange of sensor unit for separate version on Cerabar S PMP71 and
Deltapilot S FMB70EN 24/04/2012Language:
English
Version:
24/04/2012
File size:
257.4 KB
File name:
KA00672PA2_0607.pdf
-
-
-
Short Instruction (KA)
Deltapilot S FMB70
Hydrostatic level measurement
EN 30/06/202203/04/201710/12/201407/05/201423/05/2013Language:
English
Version:
30/06/2022
File size:
1.2 MB
File name:
KA01026PEN_1821-00.pdf
-