
Specs at a glance
-
Accuracy
+/- 4 mm or +/- 0,2 % of set measuring range
-
Process temperature
-40 °C ... 80 °C
(-40 °F ... 176 °F) -
Process pressure / max. overpressure limit
0.7 bar ... 2.5 bar abs
(10 psi ... 36 psi) -
Max. measurement distance
Liquids: 10 m (33 ft),
Solids: 5 m (16 ft) -
Main wetted parts
PVDF
Field of application
The Prosonic FMU42 sensor is suited for non-contact level measurement in fluids, pastes, coarse bulk material and flow measurement in open channels or at weirs. The two-wire or four-wire compact transmitter can be used in applications with storage tanks, agitators, on stockpiles and conveyor belts. The envelope curve can be shown on the on-site display for simple diagnosis. Linearization function (up to 32 points) for conversion of the measured value into any unit of length, volume or flow rate.
Two-wire or four wire instrument for continuous non-contact level and flow measurement.
Process connection: Flange
Temperature: -40 to +80°C (-40 to +176°F)
Pressure: +0.7 to +2.5bar (+10 to +36psi)
Maximum measuring distance: Liquids 10m (33ft), Solids 5m (16ft)
Blocking distance: Liquids and Solids 0.4m (1.3ft)
International explosion protection certificates
Benefits
Reliable non-contact measurement
Quick and simple commissioning via menu-guided on-site operation with four-line plain text display, 7 languages selectable
Envelope curves on the on-site display for simple diagnosis
Hermetically sealed and potted sensor
Chemically resistant sensor out of PVDF
Calibration without filling or discharging
Integrated temperature sensor for automatic correction of the temperature dependent sound velocity
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Prosonic M FMU42
English version - 06/2022
Ultrasonic measuring technology
EN 09/06/2022Language:
English
Version:
09/06/2022
File size:
1.1 MB
File name:
TI01458FEN_0121-00.pdf
-
-
-
Operating Instruction (BA)
Prosonic M FMU42 HART
English version - 06/2022
Ultrasonic measuring technology
EN 09/06/2022Language:
English
Version:
09/06/2022
File size:
1.6 MB
File name:
BA01963FEN_0122-00.pdf
-
-
-
Technical Information (TI)
Prosonic M FMU40/41/42/43/44 Technical Information
Ultrasonic Level Measurement
Compact transmitters for non-contact level measurement of fluids,
pastes and coarse bulk materialsEN 19/12/201426/06/201416/01/201304/04/201231/03/2011Language:
English
Version:
19/12/2014
File size:
3.1 MB
File name:
TI00365FEN_1714.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
Prosonic M FMU42
Ultrasonic measuring technology
EN 09/06/2022Language:
English
Version:
09/06/2022
File size:
1.1 MB
File name:
TI01458FEN_0121-00.pdf
-
-
-
Operating Instruction (BA)
Prosonic M FMU42 HART
Ultrasonic measuring technology
EN 09/06/2022Language:
English
Version:
09/06/2022
File size:
1.6 MB
File name:
BA01963FEN_0122-00.pdf
-
-
-
Operating Instruction (BA)
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 02/04/201201/09/200720/07/200614/02/200401/01/2002Language:
English
Version:
02/04/2012
File size:
1.5 MB
File name:
BA00240FEN_1312.pdf
-
-
-
Operating Instruction (BA)
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 02/04/201227/02/200930/05/200803/05/200713/04/2005Language:
English
Version:
02/04/2012
File size:
3.7 MB
File name:
BA00239FEN_1312.pdf
-
-
-
Operating Instruction (BA)
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 02/04/201201/01/200930/04/200707/08/200601/07/2006Language:
English
Version:
02/04/2012
File size:
2.6 MB
File name:
BA00237FEN_1312.pdf
-
-
-
Operating Instruction (BA)
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 04/04/201227/02/200903/05/200707/08/200617/07/2006Language:
English
Version:
04/04/2012
File size:
3.2 MB
File name:
BA00238FEN_1312.pdf
-
-
-
Short Instruction (KA)
FMU4x - Exchange of housing T12
Prosonic M FMU4x - Exchange of housing T12
EN 16/04/2021Language:
English
Version:
16/04/2021
File size:
266.7 KB
File name:
KA00570F00_A2.pdf
-
-
-
Short Instruction (KA)
Screw set for Micropilot II/M, Levelflex M, Prosonic M
Screw set for Micropilot II/M, Levelflex M, Prosonic M
EN 15/04/2021Language:
English
Version:
15/04/2021
File size:
532.2 KB
File name:
KA00512F00_A2.pdf
-