Radiation source container Source containers with flexible extension element
Your benefits
Highest safety classification for the source supplied (DIN 25426/ISO 2919, typical classification C66646)
Manually operated
Switch status easily identified
The FQG63 source container is designed to hold the radioactive source during radiometric level limit measurement, level measurement, density measurement and interface measurement.In the "OFF" position, the radioactive source is located in the source container and screens off radiation. In the "ON" position, the radioactive source with the flexible extension is located in the protection pipe inside the process vessel.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).