Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Minicap FTC260 - Capacitance point level detection

Capacitance
Point level detection
Minicap FTC260

Designed for light bulk solids

FTC260
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
5-year warranty

Engineered for Confidence

Our Fundamental Selection instruments feature an extended 5-year warranty – a clear testament of our trust in their long-term reliability and performance.

Should a warranty case occur, you can count on a fast replacement process and minimal administrative effort – giving you peace of mind when it matters most and helping you keep your operations running smoothly.

Warranty terms apply

The extended warranty is subject to specific conditions. For full details, please refer to the locally applicable General Terms and Conditions (GTC), which can be found on the respective country page of our website.

Specs at a glance

  • Process temperature

    -40°C ...+120°C
    (-40°F ...+248°F)

  • Process pressure / max. overpressure limit

    -1 ... 25 bar
    (-14.5 ... 360 psi)

Field of application

Minicap FTC260 is a simple and cost-effective rod probe for point level detection in bulk solids, particularly suited to applications involving aggressive media and heavy build-up. It is designed for point level detection of light bulk solids, e.g. grain products, flour, milk powder, animal feed, cement, chalk or gypsum.

For point level detection of light bulk solids, with a grain size up to max. 30mm and a dielectric constant εr ≥ 1.6.
Typical applications: Grain products, flour, milk powder, animal feed, cement, chalk or gypsum.

  • Process connection: Threads

  • Temperature: -40 to +80°C (-40 to +176°F)

  • Pressure: -1 to +25bar (-14.5 to +360psi)

  • Sensor length: 140mm (5.51")

  • International explosion protection certificates, overfill prevention WHG

Benefits

  • Simple mounting and commissioning without calibration

  • Mechanical safety, cost-efficiency and long operating life due to no wearing parts

  • High operational safety and reliability due to active build-up compensation

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor