Dp flow units for USA, Canada, Mexico
DO71W
- Flow measurements of gases, steam and liquids
- Nominal diameters from 1" (DN25) to 24" (DN600)
- Medium temperatures
-382 °F (-200 °C) to
1830 °C (1000 °C) - Pressure up to
6300 psi (420 bar) - NACE compliant materials
More information about DO71W
DO75F
- Flow measurements of gases, steam and liquids
- Nominal diameters from 1/2" (DN15) to 2" (DN50)
- Medium temperatures
-382 °F (-200 °C) to
1830 °F (1000 °F) - Pressure up to
6300 psi (420 bar) - NACE compliant materials
More information about DO75F
DP71B
- Flow measurement of gases, steam and liquids
- Nominal diameters from 2" to 21ft
- Nominal diameters from DN50 to DN6000
- Pressure up to
6300 psi (420 bar) - NACE compliant materials
More information about DP71B
DP72B
- Flow measurement of gases, steam and liquids
- Nominal diameters from 2" to 21ft
- Nominal diameters from DN50 to DN6000
- Pressure up to
6300 psi (420 bar) - NACE compliant materials
More information about DP72B
DP73B
- Flow measurement of gases, steam and liquids
- Nominal diameters from 2"
to 21ft - Nominal diameters from DN50 to DN6000
- Pressure up to
6300 psi (420 bar) - NACE compliant materials
More information about DP73B
PMD70
- Sensor:
Ceramic - Process connection:
oval flanges - Span in bar/psi:
0.25mbar - 3bar
0.0375psi - 45psi - Process temperature:
-20°C up to 85°C
-4°F up to 180°F - Accuracy:
0.075% up to turndown 100:10.05% optional
More information about PMD70
PMD75
- Sensor:
piezoresistive probes - Process connection:
oval flanges - Span in bar/psi:
0.25mbar - 40bar
0.0375psi - 600psi - Process temperature:
-40°C up to 120°C
-40°F up to 248°F - Accuracy:
0.075% up to turndown 100:1
0.05% optional
More information about PMD75