Process pressure. Pressure switch for safe measurement and monitoring of absolute and gauge pressures
Your benefits
This compact pressure switch impresses with the latest in technology being used:
- Integrated switching electronics for decentral and economic process monitoring and control
- Quick and flexible process integration thanks to modular connections
- High reproducibility and long-term stability
- Function check and information on site thanks to LEDs and digital display
- Ceraphire® sensor diaphragm: corrosion-proof, abrasion-proof and extremely overload-resistant
- Excellent accuracy and briefest response time right to the smallest measuring range
- Operation and visualisation also with personal computer and ReadWin® 2000
- Upper part of housing can be rotated by 310°, there-fore best readability of measured values in allorientations
-
DESINA compliant
-
3A approved
Pressure switch for monitoring absolute and gauge pressures in gases, vapours, liquids and dust.
Ceraphant T PTP31
− with metallic sensor diaphragm;
- Finely graduated measuring ranges from vacuum to 400 bar/6000 psi.
- Versions for use in hygienic applications.
- Electronic versions
- one PNP switch output
- two PNP switch outputs
- PNP switch output with additional analog output 4...20 mA (active).
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Ceraphant T PTP31.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).