Product Process display unit RIA46


RIA46 Field display and control unit

e-direct
Product description
Field of application
Order information

Product description

The RIA46 field meter with control unit powers the transmitter and processes analog signals from transmitters,

particularly from the area of process instrumentation. These signals are monitored, evaluated, calculated,

saved, separated, linked, converted and displayed. The signals, intermediate values and the results of

calculations and analysis are transmitted by digital or analog means.

Field of application

The RIA46 is a field meter, which is controlled by a microcontroller, and exhibits a display, analog inputs for process and status signals, analog and digital outputs, as well as an interface for configuration.
Connected sensors (e.g. temperature, pressure) can be powered by the integrated transmitter power supply system. The signals to be measured are converted from analog to digital signals, processed digitally in the device, and then converted from digital to analog signals and made available to the various outputs. All measured values, and values calculated in any way, are available as a signal source for the display, all outputs, relays and the interface. It is possible to make multiple use of the signals and results (e.g. a signal source as an analog output signal and limit value for a relay).

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Field meter RIA46.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).