Product Pulse Input Module SFC467


Pulse input module SFC467

Product description
Field of application
Order information

Product description

The following pulse input modules are available:

 

The modules have 2 groups of 8 inputs to count and accumulate pulses until the Field Controller reads them. Immediately after it is read, every individual counter is cleared and the hardware begins to count again, ensuring that no pulses are lost during the acquisition process. An associated PULSE Function Block has been specifically designed to take advantage of this module. For details see the Function Block manual.

 

Field of application

In order to feed conventional analog, discrete and pulse signals into the control system and to

provide facilities for controlling valves, starters, pumps, switches etc., a number of local I/O

modules can be added to the Field Controller rack assembly.

 

The modules are addressed by means of a channel number in a special Field Controller hardware

transducer block and, depending upon type and function, connected to the fielbus system by means

of multiple or standard input and output blocks. Depending upon I/O type, an Analog or Discrete

Multiple function block provides a connection for up to 16 input or output signals.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Pulse Input Module SFC467.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).