Turbidity Sensors
Turbimax W CUS31
- Installation and immersion sensor for drinking and industrial water
- Scattered light method according to ISO 7027 / DIN 27027
- Measuring range: 0…9999 NTU/FNU, 0…3000 ppm
- Sapphire windows and long term stable calibration
More information about CUS31
Turbimax W CUS41
- Installation and immersion sensor for wastewater and solid content
- Scattered light method according to ISO 7027 / DIN 27027
- Measuring range: 0…9999 NTU/FNU, 0…300 g/l SiO2
- Scratch proof sapphire windows and wiper cleaning capability
More information about CUS41
Turbimax CUS51D
- Installation and immersion sensor for all applications of wastewater treatment
- Plug& play with Memosens protocol
- Perfect adaption to measuring task
- Low maintenance
More information about CUS51D
Turbimax W CUS65
- Installation and immersion sensor for industrial, wastewater and solid content
- Four-beam alternating light technology for enhanced compensation
- Various sensor heads for use in low, medium and high concentrations
- Robust design and plug system for quick commissioning
More information about CUS65