Recorder

Recorder and Software


 
Ecograph
 

Ecograph T, RSG30

RSG30
Features: Replaces standard dotting and strip chart recorders, with up to 6 universal inputs. Displays, records and transmits

...all at an exceptional price/performance ratio.

Analog inputs: 3 or 6
Digital inputs: 1
Relays: 4

More information about RSG30
Memograph
 

Memograph S, RSG12

rsg12
Features: Safety Data-Manager with unique safety concept for use in critical applications. Fulfils all criteria for the FDA 21 CFR 11.
Analog inputs: 8 or 16
Digital inputs: up to 37
Relays: up to 18

More information about rsg12

Memograph M, RSG40

rsg40
Features: Graphic Data-Manager with universal use of analog and digital signals. Stores, visualize, analyze and communicate process values. Application packages.
Analog inputs: up to 20
Digital inputs: up to 14
Relays: up to 12

More information about rsg40
Minilog B
 

Minilog B, RDL10

rdl10
Features: Data logger with 2 input channels for recording and storing analog and digital

values. With remote monitoring and Tele-Alarm function via modem.

Analog inputs: 1
Digital inputs: 1 

More information about rdl10
Alphalog
 

Alphalog, RSA10

rsa10
Features: Hybrid recorder with 58m paper roll, with display, comes as strip chart or dotting recorder.
Analog inputs: 1...4 / 6
Digital inputs: 4
Relays: 4

More information about rsa10
Chromalog T
 

Chromalog T, RSL30

rsl30
Features: Paper strip chart recorder with 16m Z-fold paper; visualization via measured value plot and digital display; Status display with alarm set point violation indication.
Analog inputs: 1...3 / 6

More information about rsl30
OPC Server
 

OPC Server, RXO20

With the OPC server it is possible to connect process data from the recorders and energy managers per plug & play into most standard visualization or process control systems.

ReadWin 2000
 

ReadWin 2000

Unit set-up, visualization and archiving measured values and measured value sequences.



 
Print this page  |   Recommend this page  |   Bookmark this page
General functions