Description

Reliable calibration services tailored to your requirements

From regular checking to validation and calibration generations, Endress+Hauser delivers cost-effective services that covers all your critical measuring points.

 

All our calibration laboratories and primary facilities are traceable to national and international standards.

Take advantage from years of calibration experience in different industries and environments, particularly in the pharmaceutical and food processing industries.

 

From in-situ to laboratory calibrations, our facilities are either fully accredited of traceable to national and international standards.

Main benefits

Why choose Endress+Hauser?

  • You benefit from the complete calibration solution, whatever the parameter or manufacturer.
  • On-site calibration is performed by specialist, highly trained staff. Primary calibration facilities operate and are accredited to ISO 17025.
  • Flow calibration rig facilities are among the most modern and precise in the world.
  • Complete calibration management: we can even train other companies in calibration basics, methods and calibration management.
  • Calibration services can include adjustment, repair or replacement of the equipment.
  • A comprehensive database of Standard Operating procedures (SOPs) ensures that professional service is maintained around the world.
  • Clear and concise calibration certificates
  • Endress+Hauser is present worldwide, wherever you need service.

Endress+Hauser takes care of the most frequently measured parameters: flow, level, pressure, temperature, pH and conductivity. Depending on your constraints, we perform calibration either on-site or in our laboratories.

 

Our service extends to all manufacturers equipment. You choose exactly how we can help! Our specialists have the necessary skills and equipment to calibrate all makes of instruments. Just send us any technical documents we may need to enable us to provide quality calibration service.

 

We advise you on the most cost-effective calibration intervals according to your process, regulatory and technical requirements. We can also develop the calibration SOPs according to regulations and to our generic SOPs.

 

Here is a basic description of the ranges covered and the equipment concerned. Please contact your local Endress+Hauser sales center for specific information.

Calibration of flowmeters

On-site In the laboratory  

Calibration range:

  • 0.3 to 200 m3/h
  • DN4 to DN125
  • Others may be possible following consultation

Calibration range:

  • 0 to 5760 m3/h
  • DN1 to DN2000

Calibration of level instruments

On-site

In the laboratory

 

Calibration range:

  • Pressure using handpump, volumetric measurement with water or original medium upon request, following technical clarification

Calibration range:

  • absolute measuring accuracy of 0.5 mm

Calibration of pressure devices

On-site

In the laboratory

Calibration range:

  • -0.85 to 20 bar (relative)

  • 0.15 to 21 bar (absolute)

  • Others may be possible following consultation

Calibration range:

  • 0.01 to100 mbar in vacuum

  • 0 to 500 bar (absolute)

  • -1 to 80 bar (relative)

Category of calibration:

  • Absolute pressure
  • Relative pressure
  • Hydrostatic pressure

Category of calibration:

  • Absolute pressure
  • Relative pressure
  • Hydrostatic pressure
  • Differential pressure
  • Vacuum

Calibration of temperature instruments

On-site

In the laboratory

Calibration range:

  • -30 to 300°C

  • Others may be possible following consultation

Calibration range:

  • -20 to 1100°C

Calibration of analysis devices

Conductivity (on-site calibration)

pH (on-site calibration)

Calibration range:

  • 0 to 20 µS/cm

    Equipment concerned: conductivity or resistivity measurement chain

  • 70 µS/cm…2 S/cm

    Equipment concerned: conductivity measurement chain

Calibration range:

  • 0 to14 pH

    Equipment concerned: pH measurement chain

Calibration of other parameters

Depending on local facilities and competence, Endress+Hauser takes care of additional parameters or devices than those mentioned above, e.g. weight and paperless recorders.

 

Please contact your local Endress+Hauser sales center for more details.

Our experienced service team uses unique tools to perform calibration services.

Tools

Mobile flow rig

Endress+Hauser mobile flow rigs:

  • Provide calibration of flowmeters up to DN 100
  • Are traceable to international standards
  • Are available for hygienic applications
  • Allow totalization for tank volume calibration
  • Are suitable for calibration of safe and hazardous areas

Software

CompuCal™/CompuCal™ Plus

Compucal™ and Compucal™ Plus are high performance scheduling and electronic software tools that help to control the scheduling activity around your installed base, providing traceable and auditable records.

  • Issues work orders and reports as defined by maintenance personnel
  • Can attach important documents as SOPs (Standard Operating Procedures), health & safety sheets, loop diagrams etc.
  • Incorporates audit trail and high security features
  • Issues certificates as defined by ISO17025 and deviation reports
  • CompuCal™ Plus is fully validated to FDA 21 CFR Part 11
Material linked to service performance

A calibration certificate compliant with the ISO 17025 standard is issued. It details all required data in a easy to understand form. It also satisfies all relevant authorities.

 

Clic to enlarge picture             Clic to enlarge picture

 

Enlarge picture      Enlarge picture

Documentation available

For further information on our calibration services, please download our documentation site. This includes a generic description of the ranges covered and the equipment concerned. Please contact your local Endress+Hauser sales center for specific information.

 

Clic to download the 'Calibration of level instruments' documentation   Clic to download the 'Calibration of flowmeters' documentation  Clic to download the 'Calibration of pressure devices' documentation  Clic to download the 'Calibration of temperature instruments' documentation  Clic to download the 'Calibration of analysis devices' documentation  Clic to download the global 'Calibration services' documentation  Clic to download the "10 good reasons to calibrate with Endress+Hauser" documentation

 

Download the 'Calibration of level instruments' documentation (pdf)

Download the 'Calibration of flowmeters' documentation (pdf)

Download the 'Calibration of pressure devices' documentation (pdf)

Download the 'Calibration of temperature instruments' documentation (pdf)

Download the 'Calibration of analysis devices' documentation (pdf)

Download the global 'Calibration services' documentation (pdf)

Download the "10 good reasons to calibrate with Endress+Hauser" documentation (pdf)

 

 

Thanks to our numerous calibration laboratories and primary facilities, we have carried out more than one million calibrations.

 

All of these facilities are traceable to national and international standards. This means you are guaranteed the highest level of service, together with a certificate that is compliant with the ISO 17025 (see 'Documentation' tab).

 

Our world-class calibration service is the result of continuous research and development, and major investment in both high caliber personnel and technology. For you, this means reliable advice, optimum performance of your instruments and true cost-effectiveness.

Local calibration facilities

Local-based service units provide one-stop calibration and repair service. Regardless whether you need pressure, analytical, temperature or flow calibration, look no further. Naturally, we support our service with accredited, certified and traceable documentation.

 

Please refer to your local Endress+Hauser sales center for further details.

Primary facilities

Our range of worldwide primary facilities can be used to recalibrate your instruments to a high degree of accuracy. Benefit from fully accredited and traceable calibration.

 

Accreditations:

  • SCS-052 (flow)
  • SIT 01-083 (temperature)
  • DKD K-13001-06 (pressure)
 
     
     

Gerolsteiner : beverage processing industry

'From Source to Bottle - Endress+Hauser technology & service keeps the water flowing'

Gerolsteiner relies on calibration from the manufacturer.

 

Read the full document (pdf)

Punica: food processing industry

'Calibration service & Life Cycle Management'

Punica, a German subsidiary of PepsiCo group, puts its trust in auditable documentation and a centralized instrument database.

 

Read the full document (pdf)

Clic to read the full article

Coca-Cola: food processing industry (press article)

'The true original'

...Modern measuring technology ensures that traditional Coca-Cola® and other soft drinks are made exactly following the recipe. Using their new mobile calibration unit, Endress+Hauser technicians calibrate the seven product-relevant mass flowmeters with high precision.

 

Read the full article (pdf)

Clic to read the full article

Press article

'Process measurement calibration: Why? What? When? How? Who?'

Calibration, even when correctly performed, can be a bad thing if it expends time and resources to no good purpose. This paper explores the underlying rationale of measurement system calibration to help identify the Why? What? When? How? and Who? of effective calibration.

 

Read the full article (pdf)

 

Reproduced with permission of The Institute of Measurement and Control. First Published in Measurement + Control Vol 39/6 July 2006 --> http://www.instmc.org.uk

 

Clic to read the full article