FieldCare Updates
FieldCare 2.08.01 supports Windows 7® SP1
FieldCare 2.08.01 supports additionaly to FieldCare 2.08.00 Windows 7® Service Pack 1.
FieldCare 2.08.00 supports Windows 7®
FieldCare supports Windows 7®. It includes all components which are distributed on the FieldCare DVD namely the FieldCare FDT Frame, the DTMs, the commDTMs and the according drivers.
The supported Windows 7® versions are: Professional, Ultimate, Enterprise. As well 32 bits as 64 bits architecture running with the above Windows 7® versions are supported.
FieldCare 2.08.00 integration with W@M Enterprise 03.03
W@M connectivity comes with the basic PAM license, but must be activated before use. It allows the Endress+Hauser W@M Internet portal to be opened from a device node in the Network View or connects to a locally installed W@M Enterprise application.
FieldCare is available as a modular configuration tool upgradeable up to a Plant Asset Management solution. In 2010, FieldCare was delivered with more than 120,000 Endress+Hauser devices. They are actually more than 9000 sold FieldCare licenses worldwide.
FieldCare certified by the FDT Group
Not only has the latest version of FieldCare become the first FDT frame to pass the FDT Group's conformance test, it also provides comprehensive FOUNDATION fieldbus™ support.
FieldCare is available as a modular configuration tool upgradeable up to a Plant Asset Management solution. In 2010, FieldCare was delivered with more than 120,000 Endress+Hauser devices. The are actually more than 9000 sold FieldCare licenses worldwide.
FieldCare - Package
Endress+Hauser offers you the possibility to maintain your FieldCare product installation.
All configuration and communication information is carried in Device Type Management (DTM) programs (DeviceDTMs and CommDTMs) supplied by Endress+Hauser. The DTMs run under the control of Endress+Hauser's FDT based Plant Asset Management Software FieldCare.
Only the latest FieldCare version will be updated on this Website. For previous versions please contact your Endress+Hauser sales office.
At the moment there is the following FieldCare package available:
FieldCare - Package Version 1.16.00
includes FieldCare 2.08.01, DTM Library 2.31.00, iDTM-HART 1.07.00, iDTM-FOUNDATION fieldbus 1.02.00