Smart HART®

Intelligent measurement instruments of Endress+Hauser can be equipped with the standardised HART® protocol. This will enable you to use the advantages of digital communication, e. g. the configuration of instrument parameters and status display, on basis of the proven 4...20 mA technology. And this with your existing instrumentation.

Command classes

The HART® protocol defines three command classes. The universal commands are supported by all HART® instruments. Universal commands offer a basic set of functions. These functions are used for the recognition of HART® instruments and for reading the digital measured value. The generally used commands offer functions which are supported by many but not by all HART® instruments.

 

They are used to read digitally up to four measured values and to handle basic configurations like the span. The commands specific to individual devices permit the access to instrument data which is not HART® standardised. Examples for this are special items of service, diagnosis information and extended maintenance operations.

Device descriptions

Device descriptions (DD) need HART® masters, e. g. hand-held terminal or PC-based operating programs, in order to permit access to all of the information in a HART® device. DDÆs allow HART® masters the execution of routines and the interpretation of information which may only be transferred via specific commands. HART® masters which are able to process device descriptions offer maximum interoperability of HART® devices of the most varied manufacturers. Device descriptions are available for all Endress+Hauser instruments. They have been registered at the HART® Communication Foundation (HCF).

Products and services

Endress+Hauser offers a comprehensive range of HART® devices for various applications. Our products are installed in countless applications, worldwide. We also offer a wide range of services to support you in employing HART® technology in a very simple and safe manner:

  • Engineering of HART® systems
  • Customer service and commissioning
  • Help in integrating HART® devices into third-party systems
  • Seminars and application training

Level instruments

Deltapilot S

Hydrostatic level measurement

for liquids, sludge and pastes

 

Micropilot M

Micropilot S

Radar level measurement

for liquids

Gammapilot M

Radiometric level measurement

for non-invasive limit detection,

level, interface layer and density

measurement

 

Multicap FEC12

Capacitive level measurement

for liquids

 

Levelflex M

Guided level radar measurement

for bulk solids and liquids

Prosonic FMU86x

Ultrasonic level and flowmeasurement

for solids and liquids

Liquicap T

Capacitive level measurement

for liquids

Prosonic M

Prosonic S

Ultrasonic level measurement

for liquids and bulk solids

Pressure instruments

 

Cerabar S

Cerabar M

Process pressure measurement

for gases, steam and liquids

Deltabar S

Differential pressure measurement

for level,volume and mass flow

of gases, steam, liquids

Flow instruments

Promag 10, 23, 50, 51, 53, 55

Magnetic-inductive flow measurement

for inductive liquids

Promass 40, 80, 83

Coriolis mass flow measurement

for liquids, steam and gases

Prosonic Flow 90, 93

Ultrasonic flow measurement

for liquids

Prowirl 72, 73

Vortex flow measurement

for gases, steam and liquids

Temperature instruments

iTemp TMT122, TMT142, TMT162, TMT182

Temperature measurement for

various applications

 

 

Liquid analysis instruments

Liquisys M

pH/ORP, conductivity, oxygen, turbidity,

chlorine measurement for water and

waste water

 

Smartec S

Measurement of conductivity and

concentration in highly conductive

liquids

Liquiline M CM42

Analysis device for pH and

conductivity measurement

TopCal S

Fully automatic measuring, cleaning and

calibration system in Ex and non-Ex area

Mycom S

pH/redox or conductivity measurement

for liquids in process technology

TopClean S

Automatic measuring and cleaning

system in Ex and non-Ex area

 

Mypro

pH/redox or conductivity measurement

for liquids in process technology

 

 

System components

Fieldgate FXA520

Gateway with integrated Web Server

between Ethernet TCP/IP and up to

two HART® inputs

Commubox FXA195

HART® Modem USB

RN221, RN221N*

Active barrier with power supply for save

separation of 4-20 mA current circuits

(*with diagnosis function)

 

 

Automation components

FieldCare

Plant Asset Management

tool for field devices with

HART® and other

protocols

 

 

Device integration

All HART® device drivers for single products can be downloaded from the Download Area.

 

Interoperability with HART® devices and Allen-Bradley ControlLogix.

  • A specific Interoperability Statement (Certificate) can be obtained from the Endress+Hauser Download Area.
    More information...

 

Endress+Hauser offer DTMs for HART® devices.

 

HART®
Process automation with HART® technology
Competence Brochure
CP004S/04/en 02.05

 

HART® Services

Endress+Hauser offers a comprehensive range of HART® instrumentation for pressure, temperature, level, flow, analysis and registration.

  • Currently all devices support version 5.0
  • HART® integration tests will be performed as systems come on the market
  • We integrate our HART® devices in AMS and PDM

 

Take a Virtual Tour through our Fieldbus Test and Competence Center "System World"  at Endress+Hauser Process Solutions AG, Reinach (Switzerland).