Liquiline CM442

Multiparameter controller in modular design 

CM442

  • Environmental and industrial applications 
  • One controller for a whole range of parameters: pH, ORP, conductivity, disssolved oxygen, turbidity, nitrate, SAC, chlorine, Ammonium, sludge level
  • Memosens technology allows plug&play
  • Easy operation and maintenance

More information about CM442

Liquiline M CM42

2-wire transmitter in modular design

CM42

  • For pH/ORP, conductivity and dissolved oxygen
  • Memosens and analog sensors (pH/ORP, conductivity only)
  • Ex-approvals, Fieldbus / PROFIBUS / HART
  • Simple commissioning and easy maintenance

More information about CM42

Liquiline CM14

Compact 4-wire transmitter 

CM14

  • For pH/ORP, conductivity and dissolved oxygen
  • Low priced, exactly what you need
  • Memosens technology
  • Easy operation and handling

More information about CM14

Liquisys CPM223

4-wire transmitter panel-mounted

CPM223

  • Basis for complete solution - measurement channel up to process control
  • PROFIBUS PA, DP, HART
  • Simple two point calibration with calibration plausibility check
  • Sensor life check, glass and reference sensor check system

More information about CPM223

Liquisys CPM253

4-wire transmitter field housing

CPM253

  • Basis for complete solution - measurement channel up to process control
  • PROFIBUS PA, DP, HART
  • Simple two point calibration with calibration plausibility check
  • Sensor life check, glass and reference sensor check system

More information about CPM253

Mycom S CPM153

High-end 4 wire transmitter

CPM153

  • Ex-approvals,
    PROFIBUS PA / HART
  • Single or dual measurement
  • Logbook functions, data logger
  • Delta pH measurement, Chemoclean function

More information about CPM153