Oil/water separation
Innovative solutions optimize oil extraction
Add transparency to your oil/water separation process
Knowledge of the position and thickness of the oil/water emulsion layer in a separator is essential to efficient control, e.g. when adding demulsifiers. By combining radiometric level measurement with SCADA visualization solution Profile Vision adds transparency to your process.
Field of application
Oil/water emulsion layers precisely determined with Profile Vision
The most exact information on the oil/water emulsion layer is gained by density profiling. In this multidetector radiometric solution, several transmitter/detectors are mounted, closely spaced, on the tank wall. The measuring range is subdivided into zones and a density value is calculated for each zone. The density image is then analyzed by a special algorithm and the result visualized on a monitor. Endress+Hauser offer density profiling as a scalable solution as Profile Vision.

Separator, FWKO (free water knock out drum) treater
Profile Vision - displaying the invisible
Clean solution: Separating crude oil from water, sand and gas is an important process, e.g. on board a FPSO (Floating Production, Storage and Offloading) vessel or at an oil-sand extraction facility. With radiometric level and density measurements, Endress+Hauser's Profile Vision solution visualizes the position of the emulsion layers.
Benefits for your project
- Protects investment – highly accurate, automated separation extends the life-time and improves the output of older oil wells
- Maximizes production – automated profile acquisition simplifies the treatment of oil sands and increases oil yield
- Reduces costs – a clear view of the different interface levels enables optimal addition of demulsifier and antifoam chemicals
- Greens your production – reliable separation of oil and water minimizes pollution and protects the environment.
Proven-in-use and well documented automation solution
Solution at a glance
- Unaffected by build-up
- Maintenance-free, detectors easily accessible
- Simple, space-saving installation of the source container
- No moving parts
Profile Vision
Profile Vision from Endress+Hauser is a modular solution to calculate and visualize density profiles, comprising software, instrumentation, panels and controllers.
Profile Vision at a glance
- Marine/offshore and inland/onshore applications
- Safe and hazardous areas
- 240 density measuring points per project
- Optional connection to DCS system via Modbus TCP or Ethernet/IP
Functions
- Collection and scaling of measurement data´
- Calculation and visualization of up to five different interface levels
- Visualization of density profile
– graphically (density indicated by colors)
– chart (bargraph or line graph) - Limit value and status monitoring
- Alarming and trending
Visualize your process
Profile Vision - Overview of individual tanks with profiles or bargraphs, alarming, history and event log.

Radiometric level measurement
The measuring assembly comprises a closed dip tube, into which the source is inserted via a rod or rope extension. Depending on the measuring range and application, one or more detectors are mounted on the outside of the tank.
- Cs137 gamma source encapsulation meets C66646 classification to ISO 2919
- Source containers guarantee optimum screening of radiation
- Compact transmitter/detector is adaptable to any measuring task
Download releated documentation
Profile Vision
Adds transparency to your separation process
Innovation brochure
IN014S/04/en
Radiometric Interface Measurement
The measuring method for special applications
in the oil and gas industry
Competence brochure
CP044F/00/en
Radiometric measurement technology
A safe principle that meets the highest demands
Competence brochure
CP017F/00/en