Remote monitoring
Endress+Hauser provides remote access to devices mounted in tanks, silos, pipelines, wells etc. via Fieldgates and the associated Fieldgate Viewer software:
- Connection via Ethernet TCP/IP, telephone or GSM as required
- Secure individual and company-wide access to measurements and diagnostics
- Clear presentation of measurements and device status (HART and PROFIBUS)
- Possibility to upgrade to full Inventory Control solution

Measured values are collected from Fieldgates via Ethernet, phoneline and GSM cell net to a central server. Collected data can be accessed by standard Web browsers from any PC in the intranet.
Fieldgates provide world-wide remote monitoring, remote diagnosis and remote configuration of HART® and PROFIBUS® sensors via Ethernet TCP/IP, telephone lines (analogue) or mobile communications (GSM). Measured values become available world-wide via the Internet and can be analysed in a standard web browser without additional software.
- Fieldgate FXA320 (4…20 mA)
- Fieldgate FXA520 (HART)
- Fieldgate FXA720 (PROFIBUS)
Fieldgate Viewer SPV10 - Web server for remote monitoring with Fieldgates. Fieldgate Viewer collects, stores and presents data from various Fieldgates. Typical applications are remote monitoring of inventories in tanks/silos, cumulative flows in pipelines or levels of groundwater.