Software
Description
Making life easier
From engineering to maintenance by way of calibration and commissioning, Endress+Hauser offers a substantial range of tools dedicated to the management of field instrumentation.
For maximum interoperability, most of the software is open to other technologies developed by third parties. What's more, the software can be linked to Endress+Hauser's W@M portal thus enabling full traceability of information and documentation regarding your installed devices.
Main benefits
- Benefit from our experience in services around process instrumentation.
- Professional solutions developed by specialists for specialists.
- Constant improvements in terms of interoperability and enhanced features.
- Full software support enabling you to increase the availability of your applications and processes.
Calibration management
CompuCal™/CompuCal™ Plus
Compucal™ and Compucal™ Plus are high performance scheduling and electronic software tools that help to control the scheduling activity around your installed base, providing traceable and auditable records.
- Issues work orders and reports as defined by maintenance personnel
- Can attach important documents as SOPs (Standard Operating Procedures), health & safety sheets, loop diagrams etc.
- Incorporates audit trail and high security features
- Issues certificates as defined by ISO17025 and deviation reports
- CompuCal™ Plus is fully validated to FDA 21 CFR Part 11
For a Compucal demonstration, please click on one of the links below...
| Issue calibrations (EXE 5,6 MB) |
|
| Enter calibrations (EXE 5,21 MB) | |
| Verify calibrations (EXE 2,79 MB) | |
| Calibration reporting (EXE 6,52 MB) | |
Asset Management
Fieldcare
FieldCare is a unique software tool developed by Endress+Hauser which in its simplest form assists in commissioning and configuration of all field devices. In a more advanced version, FieldCare is a complete instrument-oriented Asset Management tool.
FieldCare is based on FDT (Field Device Tool) technology - an open technology developed in accordance to a standard specification supported by all leading automation suppliers. It can be used to operate all Endress+Hauser devices and third party devices, actuators, drives and remote input/output devices providing that they have the appropriate device-specific drivers. Generic drivers are also available to allow basic configuration of any third party device. The software is compatible with Ethernet, HART and PROFIBUS protocols.
The tool connects and exchanges data with other Endress+Hauser tools and provides links to our W@M lifecycle management system to provide enhanced functionality and additional device information.
|
Documentation available |
|
For further information of Endress+Hauser's software range, please download the following documents:
|