Field Xpert SFX100
High performance device configurator that meets the needs and requirements of the process industry
Product description
Field Xpert SFX100
Field Xpert is a compact, flexible, ergonomic and robust industrial PDA adapted to your needs for high productivity.
The Field Xpert package comprises:
- Field Xpert device
- Device Xpert configuration software for registered HART® and/or FOUNDATION fieldbus devices
- HART® Bluetooth™ modem for device connection
- FOUNDATION fieldbus Bluetooth™ modem for device connection
Field Xpert offers functions to reduce your instrument setup and diagnosis time. It operates via Bluetooth™ modem or WLAN connection and can scan supported networks.
Device Xpert- Configuration software for Field Xpert
Device Xpert configuration software makes Field Xpert the complete HART® and/or FOUNDATION fieldbus communicator for industrial applications. Device Xpert is designed for project commissioning and maintenance. It is designed to support the daily requirements of field technicians.
By supporting special device functions, e.g. envelope curves from Endress+Hauser time-of-flight level transmitters and automatic distribution of Device Descriptions (DD) via Internet or WLAN, Device Xpert ensures quick and flexible working.
Device Xpert HART supports Endress+Hauser's Fieldgate FXA520, allowing Ethernet communication to your remote HART® field devices.
Device Xpert FF supports Endress+Hauser's visitor SFC162 allowing HSE Ethernet communication to your remote FOUNDATION fieldbus devices.
Using several visitors SFC162, complete FOUNDATION fieldbus networks can be scanned and its devices configured.
Support for other communication protocols is in development.
Field of application
Flexible architecture
The Windows Mobile™ operating system makes it possible to install further software applications for Plant Asset Management activities such as maintenance and documentation.
The Endress+Hauser software packages of the Xpert series run well on Field Xpert. This makes Field Xpert a real all-rounder for tough industrial applications.
Order information
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Field Xpert. Production times can be confirmed via your contact person.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Technical data at a glance
|
Display |
|
|
Power Supply |
Rechargeable lithium ion battery
|
|
Housing |
|
|
Dimensions L x W x D |
178 x 85 x 39 mm |
|
Weight |
|
|
Temperature ranges
|
Field Xpert Non-Ex:
|
|
Field Xpert Zone 1 ATEX:
|
|
|
Field Xpert Zone 1 FM:
|
|
|
Relative humidity |
Storage and operation: up to 90% r.h. |
| Approvals |
|
Device Xpert install or update
Endress+Hauser offers you the possibility to download Device Xpert Software. Device Xpert Software, which is released for the Field Xpert SFX100. Please read the release notes and documentation first to ensure successful installation of latest Device Xpert Software on your Field Xpert.
Download Field Xpert - Device Xpert Software Package Version 1.04.00
| Device Xpert Software Package | Software | Communication | Language |
| Field Xpert 1.04.00 en |
Device Xpert HART 1.06.03 Device Xpert FF 1.00.00 |
HART FOUNDATION fieldbus |
english |
| Field Xpert 1.04.00 de | Device Xpert HART 1.06.03 | HART | german |
As an alternative you can order the Device Xpert software on CD-ROM medium. For further information please contact your Endress+Hauser sales representative.
Please note
With this software download only the Device Xpert application software and an initial basic set of device description files (DDs) is included. The residuary DDs can be downloaded via the Endress+Hauser DD Update Server (Internet), if there exists a DD update contract.
Device Xpert - System requirements
Field Xpert - Device Xpert - SFX100 software:
Field Xpert - Device Xpert configuration software needs the following software for mobile device installation and data synchronizations. The software can be downloaded from the Microsoft website depending to the operating system:
Software requirements
|
Operating systems |
|
Microsoft ActiveSync 4.5 Microsoft Windows Mobile Device Center |
|
|
|
|
Device Xpert - Device List of integrated field devices
Field Xpert - Device Xpert Software Package Version 1.04.00:
Device Xpert - Device List of integrated HARTand FOUNDATION fieldbus devices
Device Xpert HART provides device description files (DDs) for round 1000 field devices of various vendors, as they are included in the certified DD library of the HART Communication Foundation.
Device Xpert FOUNDATION fieldbus provides device description files (DDs) for round 600 field devices of various vendors, as they are included in the certified DD library of the Fieldbus Foundation.
It has many additional features such as automatic scanning, a search function, a "my device” option, or the support of echo curves for Endress+Hauser level devices.
Device Xpert is distributed exclusively in combination with Field Xpert SFX100 high performance device configurator.
Download related videos
The function box as shown on the right lead you to short animated graphics which provide a good technical instruction of Field Xpert SFX100 with Device Xpert configuration software.
Download supplementary documentation
Field Xpert SFX100
Field Xpert is a high performance device configurator
that meets the needs and requirements of the process industry.
Innovation Brochure
Operating Manual
Software version:
Device Xpert HART 1.06.xx
Device Xpert FF 1.00.xx
Manufacturer Information
Field Xpert - Device Xpert Package - Version 1.04.00 (SFX100)
for users regarding software updates
(following the NAMUR recommendation 53)
New software version : Package 1.04.00 includes
Device Xpert HART 1.06.03 - English/German
Device Xpert FF 1.00.00 - English
Setup information
For installation and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Observe all safety notes of the operating instructions!
| Accessories / Spare parts | |
| Order code | Specification |
|
USB Interfaces Field Xpert - Laptop/PC |
|
| 71137180 |
Docking Station for Field Xpert SFX100 (stationary usage) incl. 1 Docking Station Adapter for Field Xpert |
| 71137181 |
Docking Station Adapter for Field Xpert SFX100 |
|
71066841 |
USB data transmission set for Field Xpert SFX100 (mobile usage) |
| Field Communication Interfaces | |
| 71066844 | Bluetooth interface for HART protocol |
| 71096629 | Bluetooth interface for FOUNDATION fieldbus protocol |
| Power Supply | |
| 71066847 | Charger for Field Xpert SFX100 |
| 71066850 | Spare stylus for Field Xpert SFX100 (2 pieces/pack) |
| 71066838 | Leather carry case for Field Xpert SFX100 |