Fieldgate SFG500
Intelligent Ethernet/PROFIBUS gateway
Product description
Fieldgate SFG500 is a system component that provides an independent access route to a PROFIBUS network.
Your benefits
- PROFIBUS listener and Master Class 2: automatically integrates itself into a PROFIBUS network and finds all connected devices
- PROFIBUS observer: monitors network traffic and device diagnostics
- Web Server: provides a clear presentation of network and diagnosis information via Web Browser or FDT/DTM frame application
- SFGNetwork DTM: finds all SFG500 Fieldgates present in an Ethernet domain and displays their PROFIBUS connections
- Fieldgate Module SFM500: activates additional operating modes as well as the associated outputs (Modbus RS-485 interface and relay output)
Field of application
Fieldgate SFG500 may be used in a variety of applications that are supported by specific operating modes. The operating modes are determined by the use of an optional memory card (Fieldgate Module SFM500). Without a memory card, Fieldgate SFG500 operates as a plant access point. In this case, it acts as an Ethernet gateway with adaptive PROFIBUS Master Class 2 capabilities to support FDT-based plant asset management host applications, e.g. FieldCare. Applications which require a memory card are in preparation.
Function and system design
Function
- Access Point: When no Fieldgate Module SFM500 is inserted in the Fieldgate SFG500, it acts as a Access Point. Here it is used together with FieldCare, Endress+Hauser's plant asset management system. FieldCare accesses all devices in the PROFIBUS DP segment through the Fieldgate SFGNetwork DTM. Apart from setting the IP address, and in certain circumstances the bus parameters, no configuration is necessary.
- Fieldgate Module SFM500: With the appropriate Fieldgate Module SFM500 inserted, Fieldgate SFG500 can be used for other applications. The SFM500 activates the corresponding operating mode and enables the associated outputs (Modbus RS485 interface, relay output).
System design
The figure below shows the integration of Fieldgate SFG500 operating as an Access Point in a PROFIBUS network. Click on it for an enlarged view.
The control network comprises for example, a PLC or DCS system and one or more PROFIBUS DP segments. Depending upon the actual circumstances it is possible that additional Class 1 masters are connected to the network. Also connected to the PROFIBUS DP segment are PROFIBUS DP slaves, Remote I/Os and segment couplers or links. Remote I/Os allow e.g. HART devices to be integrated into the PROFIBUS DP network. Segment couplers or links provide a connection to PROFIBUS PA slaves and also supply them with power.
Through its Ethernet port (LAN1), Fieldgate SFG500 allows host applications to access data from the PROFIBUS DP segment independent of the control system. The local area network in which they operate may be separate from the control network or be an integral part of it. Fieldgate SFG500 connects to a single PROFIBUS DP segment only. If there is more than one segment in the PROFIBUS DP network, a separate Fieldgate SFG500 is required for each.
Fieldgate SFG500 can be configured by a web browser, e.g. Internet Explorer, from any computer in the local area network or via its second Ethernet port (LAN2). In the latter case, Fieldgate SFG500's DHCP server will supply an IP address to the connected computer.
| Output type | Relay |
| Activation | Enabled through Fieldgate Module SFM500 and corresponding operating mode (disabled for Access Point) |
| Arrangement | Single changeover contact |
| Operating voltage range | 18 VDC to 36 VDC: the relay circuit must be powered by a SELV power supply |
| Load current | 1 mA < IL< 0.5 A |
| Max. switching capacity | 18 W |
| Dielectric strength | Coil to contact: Min. 1500 VAC for 1 minute |
| Type of protection | None |
| Galvanic isolation | Fully isolated from all other circuits |
| Connection facilities |
|
| PROFIBUS DP | |
| Protocol | PROFIBUS DP |
| Physical layer | RS485 |
| Transmission rate |
|
| Type of protection | None |
| Galvanic isolation | Fully isolated from all other circuits |
| Maximum bus length | 1200 m (1230 yds), depending upon cable and transmission rate |
| Input variables |
|
| Additional functions | Mapping of process values to Modbus registers for acquisition by Modbus OPC client |
| Connection facilities | 9-pin MIN Sub D female connector |
| Ethernet (100 BASE-T/100 BASE TX) | |
| Ports | LAN1 for operation, LAN2 for service |
| Protocol | LAN1 configurable for Ethernet TCP/IP and MODBUS TCP communication |
| Transmission rate | Selectable 10/100 Mbit/s (max. cable length 100 m at 25 °C ambient temperature) |
| Type of protection | None |
| Galvanic isolation | Fully isolated from all other circuits |
| Maximum bus length | 100 m (110 yds) depending upon cable |
| Connection facilities | RJ-45 socket |
| RS-485 serial interface | |
| Protocol | MODBUS RTU |
| Activation | Enabled through Fieldgate Module SFM500 and corresponding operating mode (disabled for Access Point) |
| Transmission rate | Software configurable between 1200 bit/s to 115200 bit/s |
| Type of protection | None |
| Galvanic isolation | Fully isolated from all other circuits |
| Maximum bus length | 1200 m (1230 yds), depending upon cable and transmission rate |
| Terminal resistor | Integrated, settable by hardware (DIP-switch) or software |
| Connection facilities |
|
| Supply voltage | 18 VDC - 36 VDC |
| Current | 0.35 A - 0.20 A |
| Power | 7.2.W |
| Connection facilities |
|
| Battery (for memory) | 3V lithium manganese dioxide battery type CR2450:
|
| Installation | |
| Location |
|
| Mounting |
|
|
|
|
|
Environment |
|
| Ambient temperature range |
–0°C to +60°C, +32°F to 140°F |
| Storage temperature |
|
| Relative humidity |
10% to 90%, non-condensing; both for use and storage |
| Altitude |
Max. 2000 m (6500 ft) above sea level |
| Vibration resistance |
EN/IEC 61131-2:2007: 5Hz - 8.4 Hz: 3.5 mm; 8.4Hz - 150Hz: 10 ms-2 |
| Shock resistance |
EN/IEC 61131-2:2007: 15 g, 11 ms |
| Electromagnetic compatibility |
Complies with the requirements of the EC Directive 2004/108/EG "Electromagnetic Compatibility".
|
| MTBF |
|
| Overall dimensions | W x H x D: 142 mm x 70 mm x 114 mm (5.6" x 2.8" x 4.5") |
| Weight | Approx. 0.7 kg |
| Housing material | Body: Aluminium alloy (EN AW 5754) with transparent passivated surface finish (conducting)
Front panel: ABS |
| Degree of protection | IP 20; NEMA Type 1 (General Purpose) |
| Type of protection | None |
| Operational safety | IEC 61010-1: Protection Class III |
| Operating mode |
|
| Configuration | Web browser via Ethernet or SFGNetwork DTM |
| Operating elements |
|
| IP adress |
|
| Web-Server |
|
| CE Mark | CE to EN/IEC 61131-2: 2007 |
| Safety approval | TÜV NRTL to EN/IEC/UL/CAN/CSA C22.2-No 61010-1 |
Supplementary documentation
The table below indicates the documents, planned and realized, containing safety relevant information, installation, commissioning and operating instructions for Fieldgate SFG500. This manual describes the installation and commissioning (connection to Web server) of the "hardware" Fieldgate SFC500. The configuration of Fieldgate SFG500 for each of its various operating modes is described in a separate manual.
The manual PROFIBUS guidelines contains information on how to design and install a PROFIBUS network, in particular on how to ground the network in order to avoid electromagnetic interference on the bus.
All documentation available at the time of release can be downloaded from the Download Area. Click on the appropriate link and follow the instructions.
| Description | Document type | Designation | Order No. |
| Fieldgate SFG500 | Innovation brochure |
IN00015S/04/en (in preparation) |
710xxxxx |
| Fieldgate SFG500 | Technical information | TI00029S/04/en | 71142840 |
| Fieldgate SFG500 Installation and Commissioning |
Operating manual | BA00070S/04/en | 71129331 |
| Fieldgate SFG500 Operation as Access Point |
Operating manual | BA00071S/04/en | 71142835 |
|
Fieldgate SFG500 Operation as Asset Monitor |
Operating manual |
BA00072S/04/en (in preparation) |
710xxxxx |
|
Fieldgate SFG500 Operation as Process Monitor |
Operating manual |
BA00074S/04/en (in preparation) |
710xxxxx |
|
Fieldgate SFG500 Getting Started |
Operating manual | BA00073S/04/a2 | 71142838 |
| PROFIBUS Guidelines | Operating manual | BA00034S/04/en | 56004242 |
Order information
Production time
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Fieldgate SFG500. Production times can be confirmed via your contact person.
Distribution
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
| Order code | Specification |
| 71116672 | Fieldgate SFG500 |
|
Fieldgate Module SFM500 Asset Monitor: SFM500-A1 (in preparation) Process Monitor: SFM500-B1 (in preparation) |


