Products for flow measurement - Flow switch

Flow switch for monitoring and displaying relative mass flow rates of liquid media


DTT31
DTT31
Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s).
Thread connections or coupling.
CIP-compliant up to 130 °C
(266 °F)

More information about DTT31
DTT35
DTT35
Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s).
Process connections for hygienic applications.
3-A approval
CIP-compliant up to 130 °C
(266 °F)

More information about DTT35


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions