With the innovative Tooling Concept, Endress+Hauser offers a complete system solution for the flowmeters of the new Proline family. The user is supported as best as possible throughout the entire device life cycle, from planning, commissioning and configuration right up to diagnosis and maintenance.

This ensures that the flowmeters are in perfect working condition at all times and thereby meet the strict process requirements.

 

Geared completely towards practical use, the Tooling Concept consists of three main components:

Applicator®

A modular structured selection and sizing program for easy planning and optimisation of measurement applications. The menue guided operator interface in several languages and the new optional Corrosion Database (CorDB) are only a few of many Applicator's features.

 

More information about Applicator!

Fieldcheck®

The high-performance test and simulation device with which all flowmeters of the Proline family can be verified. All the test functions can be performed directly in-situ without the need to remove the flowmeter. By means of the Fieldtool® program, the test results can then be saved to a database, printed out, archived and used again for official certification, for example.

 

More information about fieldcheck

FieldCare

FieldCare is Endress+Hauser's FDT based Plant Asset Management Tool that provides a range of functionality from simple device parametrization  to engineered Condition Monitoring solutions. It can configure all intelligent field devices in your plant and supports you in managing them. By using status information, it also provides a simple but effective means of checking their health.

 

  • Supports Ethernet, HART® and PROFIBUS®
  • Operates all Endress+Hauser devices
  • Operates all third-party actuators, I/O systems and sensors supporting the FDT standard
  • Ensures full functionality for all devices with DTMs (Device Type Manager)
  • Offers generic profile operation for any third-party fieldbus device that does not have a vendor DTM

 

Support of FOUNDATION fieldbus™ is in preparation.

 

More information about FieldCare!