General

The advantages of Coriolis mass-flow measurement are self-evident. It comes as no surprise, therefore, to find that this principle is used in a huge range of industry sectors, including pharmaceuticals, chemicals and petrochemicals, oil and gas, food, and also in custody transfer applications in general.

Virtually all fluids can be measured: cleaning agents and solvents, fuels, vegetable oils, animal fats, latex, silicon oils, alcohol, fruit solutions, toothpaste, vinegar, ketchup, mayonnaise, gases, liquefied gases, etc.

One for all - multivariable metering. The ability to measure several process variables all at the same time opens up completely new application fields. Mass flow, density and temperature (the primary measured variables) can be used to derive other variables such as volume flow, solid contents, concentrations, and complex density functions.

Sensors

The Promass sensors covers a very wide range of requirements. The choice of materials, process connections, hygienic versions, accessories etc. is correspondingly broad. Accuracy: typically 0.1% of reading (mass flow, liquids).

Promass A

The single-tube sensor for smallest flow quantities

  • Nominal diameter: DN 1 to 4 (1/24" to 1/8")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to
    +200 C (+392 F)

More information about Promass A products

Promass E

The sensor for minimized total cost of ownership

  • Compact dual-tube system

  • Medium temperature up to
    +140 C (+284 F)

  • Process pressure: up to 100 bar (1450 psi)

More information about Promass E products

Promass F

The sensor for premium accuracy and robustness

  • Mass flow: measured error 0,05 % (PremiumCal)

  • Rated secondary containment up to 40 bar (580 psi)

  • Nominal diameter: DN 8 to 250 (3/8" to 10")

More information about Promass F products

Promass H

The chemically resistant single-tube sensor

  • Measuring tube made of Tantalum, Zirconium

  • Nominal diameter: DN 8 to 50 (3/8" to 2")

  • Medium temperature up to
    +200 C (+392 F)

More information about Promass H products

Promass I

The sensor for in-line viscosity and flow measurement

  • Straight, easy cleanable single-tube system

  • TMB technology
  • Measuring tube made of Titanium

More information about Promass I products

Promass O

The robust high-pressure sensor

  • Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750)

  • Process pressure up to PN 250, Class 1500

  • Nominal diameter: DN 80 to 150 (3 to 6")

More information about Promass O products

Promass P

The specialist for life sciences

  • ASME BPE, 3A and EHEDG conform & low delta ferrite

  • Electropolished measuring tube in 1.4435 (316L)

  • Fast recovery from CIP/SIP

More information about Promass P products

Promass S

The easy-to-clean sensor with self-drainable single-tube system

  • Large range of hygienic process connections

  • 3A and EHEDG conform

  • Fast recovery from CIP/SIP

More information about Promass S products

Promass X

The four-tube sensor for highest capacity

  • Nominal diameter: DN 300 to 400 (12" to 16")

  • Four-tube system with low pressure drop

  • Complete exterior design made of 1.4435 (316L)

More information about Promass X products

Cubemass

The ultra-compact sensor for smallest quantities

  • Nominal diameter: DN 1 to 6 (1/24" to 1/4")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to
    +200 C (+392 F)

More information about Cubemass products

Application specific devices

Dosimass

The compact sensor with an ultra-compact transmitter

  • Robust, ultra-compact transmitter housing

  • Pulse output

  • Excellent and easy cleanable transmitter

 

More information about Dosimass

CNGmass

The refueling application flowmeter with easy system integration

  • Robust, ultra-compact transmitter housing

  • Pulse output and Modbus RS485

  • Transmitter for custody transfer

 

More information about CNGmass

CNGmass DCI

The refueling application flowmeter with seamless system integration

  • Robust, ultra-compact transmitter housing

  • Pulse output and Modbus RS485

  • Transmitter for custody transfer

More information about CNGmass DCI

CNGmass D8CB

The refueling application flowmeter with seamless system integration

  • Robust, compact transmitter housing

  • Modbus RS485

  • Designed to meet application needs

More information about CNGmass D8CB

LPGmass

The refueling application flowmeter with easy sytem integration

  • Robust, ultra-compact transmitter housing

  • Pulse output and Modbus RS485

  • Transmitter for custody transfer

More information about LPGmass

LNGmass

The refueling application flowmeter with easy sytem integration. Accurate measurement of cryogenic gases in refueling applications.

  • Robust, compact transmitter housing
  • Modbus RS485
  • Designed to meet application needs

More information about LNGmass