Display / Indicator
RIA45
- Function: Display, Loop Power Supply, Transmitter Functionality, Barrier, Signal Isolation, Calculation, Limit Alarm
- Approvals: ATEX Ex ia
- Display: 5-digit, multi-colored rear illumination LCD, bargraph
- Input:
2x analog (I; U; RTD; TC; R) - Output: 2x analog (I; U)
1x loop power supply,
2 relais - Power supply:
20...250 V AC/DC
More information about RIA45
RIA452
- Function: Display, Power, Switch, Separate, Transform, Calculate
- Approvals: ATEX, FM, CSA, TIIS, GL, UL, CSA GP
- Display: 7-digit, bargraph, multi-colored rear illumination
- Input:
1x analog (I; U; RTD; TC; R)
4x digital (status) - Output: 1x analog (I; U)
1x digital (impulse) - Power supply:
90...250 V AC
20...28 V AC
20...36 V DC
More information about RIA452
RIA46
- Function: Display, Loop Power Supply, Transmitter Functionality, Barrier, Signal Isolation, Calculation, Limit Alarm
- Approvals: ATEX Ex ia
- Display: 5-digit, rear illumination LCD, bargraph
- Input:
2x analog (I; U; RTD; TC; R) - Output: 2x analog (I; U)
1x loop power supply,
2 relais - Power supply:
20...250 V AC/DC
More information about RIA46
RIA14
- Function: Display, switch
- Loop powered indicator with digital output
- Approvals: ATEX, FM, CSA, NEPSI
- Display: 5-digit, bargraph, rear illumination
- Input: 1x current 4...20 mA
- Output: 1x Open collector
More information about RIA14
RIA16
- Loop powered indicator with digital output
- Approvals: ATEX, FM, CSA, NEPSI
- Display: 5-digit, bargraph, rear illumination
- Input: 1x current 4...20 mA
- Output: 1x Open collector
More information about RIA16
RIA141
- Function: Display, Switch
- Approvals: ATEX, FM, CSA, UL
- Display: LCD 20.6 mm, 5-digit, bargraph, rear illuminated
- Input: 1x analog 4...20 mA
- Output: 1x digital passive
- Power supply: Loop powered
More information about RIA141
RIT261
- Function: Display
- Approvals: ATEX, FM, CSA
- Display: LCD 26 mm, 5-digit, bargraph, rear illuminated
- Input: 1x analog (mV; RTD; TC)
- Output: 1x analog 4...20 mA
- Power supply: Loop powered
More information about RIT261