Application / Energy manager
RH33
- Applications: Power, volume, density, enthalpy and enthalpy differential, DP flow compensation, mass, temperature differential
-
Temperature-sensor matching
-
Logbook
-
Approval for custody transfer
-
Bidirectional measurement
-
Tariff models
More information about RH33
RS33
- Applications: Power, volume, density, enthalpy, DP flow
- Temperature-sensor matching
- Logbook
- Tariff models
More information about RS33
RMS621
- Features: Steam and heat enengy calculation for industrial energy reports of steam and water
-
Sums (counters): Heat quantity, Mass, Bi-directional flow
More information about RMS621
RMC621
- Features: Universal flow and energy calculation for gas, liquids and steam
- Sums (counters):
Operating volume,
Norm volume, Mass,Heat quantity, Bi-directional flow and energy flow
More information about RMC621
RMM621
Features: Electronic recording, display, control, saving, event and alarm monitoring of analog and digital input signals. Values and states determined are output by means of analog and digital output signals. Remote transmission of alarms, input values and calculated values using a PSTN or GSM modem.
More information about RMM621
RA33
- Swift commissioning and easy operation with plaintext display in selectable language
-
Valve control for single-stage and two-stage batching
-
Automatic after-run correction for constant, extremely accurate results
- Temperature/density compensation as per ASTM D1250-04
More information about RA33