Over voltage protector
HAW562
- Versions available for the protection of power lines, 0/4...20 mA lines and communication lines (RS485, FF, Modbus, Profibus DP)
- Type 1 P1 or Type 3 P3, depending on version
- Direct and indirect shield grounding for signal / communication lines
- SIL2
More information about HAW562
HAW569
- Lead-through version with optional Ex ia approval for the protection of signal lines
- Screw-in version with Ex d approval for the protection of signal / communication and power lines
- Direct or indirect shield grounding for lead-through version
- SIL2
More information about HAW569