Products for level measurement - Capacitance


 
Liquicap T
 

FMI21

FMI21
Measuring range:
150...2500 mm / 0.5...8.4 ft
Probe type:
rod probe
Temperature:
-40...100 °C / -40...212 °F
Pressure:
-1...10 bar / ...145 psi
Output:
4...20 mA

 


More information about FMI21
Liquicap M
 

FMI51

FMI51
Measuring range:
100...4.000 mm / 0.3...13 ft
Probe type:
rod probe
Temperature:
-80...200 °C / -112...392 °F
Pressure:
-1...100 bar / -14.5...1450 psi
Output:
4...20 mA / HART®, PFM

 


More information about FMI51

FMI52

FMI52
Measuring range:
420...10.000 mm / 1.4...33 ft
Probe type:
rope probe
Temperature:
-80...200 °C / -112...392 °F
Pressure:
-1...100 bar / 14.5...1450 psi
Output:
4...20 mA / HART®, PFM

More information about FMI52

FTI51

FTI51
Measuring range:
100...4.000 mm / 0.3...13 ft
Probe type:
rod probe
Temperature:
-80...200 °C / -112...392 °F
Pressure:
-1...100 bar / -14.5...1450 psi
Output:
DC, Relay, 8/16 mA, PFM,
3-wire

 


More information about FTI51

FTI52

FTI52
Measuring range:
420...10.000 mm / 1.4...33 ft
Probe type:
rope probe
Temperature:
-80...200 °C / -112...392 °F
Pressure:
-1...100 bar / 14.5...1450 psi
Output:
DC, Relay, 8/16 mA, PFM, 3-wire

More information about FTI52
Nivector
 

FTC968

FTC968
Type:
compact
Measuring range:
from 20 mm (flush mounted)
Temperature:
-20...80 °C / -4...176 °F
Pressure:
-1...6 bar / ...87 psi
Grain size:
up to 10 mm
Output:
DC, AC

More information about FTC968
Minicap
 

FTC260

FTC260
Type:
compact
Measuring range:
140 mm / 5.5"
Temperature:
-40...120 °C / -40...248 °F
Pressure:
-1...25 bar / ...362.5 psi
Grain size:
up to 30 mm
Output:
DC, relay

 


More information about FTC260

FTC262

FTC262
Type:
rope probe
Measuring range:
500...6.000 mm / 19.7...236"
Temperature:
-40...80 °C / -40...176 °F
Pressure:
-1...6 bar / ...87 psi
Grain size:
up to 30 mm
Output:
DC, relay

More information about FTC262
Solicap M
 

FTI55

FTI55
Type:
rod probe
25 mm diameter
Measuring range:
100...4000 mm / 4...157"
Temperature:
-50...180 °C / -58...356 °F
Pressure:
-1...25 bar / -14,5...363 psi
Output:
DC, relay, PFM, 8/16 mA,
3-wire

 


More information about FTI55

FTI56

FTI56
Type:
rope probe 8mm, 14mm diameter
Measuring range:
500...22000 mm / 20...866"
Temperature:
-50...180 °C / -58...356 °F
Pressure:
-1 ... 25 bar / -14,5... 363 psi
Output:
DC, relay, PFM,  8/16 mA, 3-wire

More information about FTI56
Solicap S
 

FTI77

FTI77
Type:
rope probe , sword
Measuring range:
200...20000 mm / 20...787"
Temperature:
-50...400 °C / -58... 752 °F
Pressure:
-1 ... 10 bar / -14,5... 145 psi
Output:
DC, relay, PFM,  8/16 mA, 3-wire, 2-wire

More information about FTI77
High Temperature Probes
 

T12656

T12656
Type:
rope probe or sword
Measuring range:
100...22000 mm / 3.0...866"
Temperature:
0...400 °C / ...752 °F
Pressure:
-1...10 bar / ...145 psi
Output:
PFM, 3-wire

 


More information about T12656

T12892

T12892
Type:
rope probe or sword
Measuring range:
100...20000 mm / 3.0...787"
Temperature:
0...400 °C / ...752 °F
Pressure:
-1...10 bar / ...145 psi
Output:
PFM, 3-wire

 


More information about T12892
Nivotester
 

FTC470Z

FTC470Z
Switching delay:
without
Housing:
Racksyst

More information about FTC470Z

FTC471Z

FTC471Z
Switching delay:
adjustable
Housing:
Racksyst

More information about FTC471Z

FTC325

FTC325
Voltage range:
AC, 85...253V, 50/60Hz
DC, 20...60V
Power consumption:
AC, max. 6.0VA
DC, max. 2.0W (at Umin 20V)
Ambient temperature:
Single mounting -20°C...+60°C
Versions:
PFM and 3-WIRE

More information about FTC325

FTC625

FTC625
Voltage ranges:
AC, 85...253V, 50/60Hz
Power consumption:
AC, max. 6.0VA
DC, max. 2.0W (at Umin 20V)
Ambient temperature:
Single mounting -20°C...+60°C
Function monitoring:
- Diagnosis plug (RS232)
- RS485 interface
Switching delay:
adjustable
Single transmission:
PFM

More information about FTC625
Silometer
 

FMC420

FMC420
Housing:
row housing
Power consumption:
max. 3.3W (4.4VA)
Terminals:
1x6-pole, 1x7-pole
Ambient temperature:
Single mounting -20°C...+60°C (0...140°F)
Power supply:
AC, 220V, -10%...230V, +10%, 50/60Hz

More information about FMC420


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions