Products for level measurement - Control units


 
Density computer
 
FML621
FML621

Benefit of the "density" key variable in process industry

Content measurement and concentration ascertainment (sulphuric acid, sugar, alcohol)
Quality statements (mineral oil, milk,…)
Purity indication
Identification
As a changing variable indicating the metabolism in relation to kinetic statements (reaction rate)
As a basic variable of physical calculations or simulations
Clarification of how much material is contained in a volume.

More information about FML621
Nivotester - capacitance
 

FTC325

FTC325
Voltage range:
AC, 85...253V, 50/60Hz
DC, 20...60V
Power consumption:
AC, max. 6.0VA
DC, max. 2.0W (at Umin 20V)
Ambient temperature:
Single mounting -20°C...+60°C
Versions:
PFM and 3-WIRE

More information about FTC325

FTC470Z

FTC470Z
Switching delay:
without
Housing:
Racksyst

More information about FTC470Z

FTC471Z

FTC471Z
Switching delay:
adjustable
Housing:
Racksyst

More information about FTC471Z

FTC625

FTC625
Voltage ranges:
AC, 85...253V, 50/60Hz
Power consumption:
AC, max. 6.0VA
DC, max. 2.0W (at Umin 20V)
Ambient temperature:
Single mounting -20°C...+60°C
Function monitoring:
- Diagnosis plug (RS232)
- RS485 interface
Switching delay:
adjustable
Single transmission:
PFM

More information about FTC625

FMC420

FMC420
Housing:
row housing
Power consumption:
max. 3.3W (4.4VA)
Terminals:
1x6-pole, 1x7-pole
Ambient temperature:
Single mounting -20°C...+60°C (0...140°F)
Power supply:
AC, 220V, -10%...230V, +10%, 50/60Hz

More information about FMC420
Nivotester - conductive
 

FTW325

FTW325
Housing:
plastic row housing
Ambient temperature:
-20°C...+60°C
Channels:
1 to 2
Overspill protection:
WHG
With intrinsically safe signal circuit

More information about FTW325
Nivotester - microwave barrier
 

FTR325

FTR325
Housing:
In-line case made of plastic
Supply voltage:
AC, 85..253V, 50/60Hz
DC, 20...60V
Power consumption:
max. 1.75W
Ambient temperature:
-20°C...+60°C
Channels:
1

More information about FTR325
Nivotester - vibronic
 

FTL325N

FTL325N
Power supply:
AC, 85...253V, 50/60Hz
DC, 20..60V
Ambient temperature:
Single installation -20°C...+140°C (-4°F...+60°F)
Ingress protection:
NEMA 1 (IP20)
Functional safety:
SIL 1 / SIL 2
Overspill protection:
WHG
NAMUR interface

More information about FTL325N

FTL325P

FTL325P
Power supply:
AC, 85...253V, 50/60Hz
DC, 20..60V
Ambient temperature:
Single installation -4°C...+140°C (-20°F...+60°F)
Ingress protection:
NEMA 1 (IP20)
Functional safety:
SIL 1 / SIL 2 / SIL 3 or AK 2 to 6

 


More information about FTL325P

FTL375N

FTL375N
Housing:
Monorack / Racksyst
Ambient temperature:
-20°C...+70°C
Channels:
1 to 3
Overspill protection:
WHG
External Standard:
NAMUR and others


 

 


More information about FTL375N

FTL375P

FTL375P
Housing:
Monorack / Racksyst
Ambient temperature:
-20°C...+70°C
Channels:
1 to 3
Overspill protection:
WHG
Functional safety:
SIL 1 / SIL 2 / SIL 3 or AK 2...6

More information about FTL375P

FTL670

FTL670
Power supply:
DC, 20..30V
Ambient temperature:
-25°C...+70°C
(-10°F...+160°F)
Housing:
Racksyst
Signal transmission:
PFM

More information about FTL670


 
Print this page  |  
General functions