Products for level measurement - Guided radar
Guided level radar measurement using the Time-of-Flight principle.
Levelflex FMP50...57 is the successor of Levelflex M FMP40...45.
FMP50
- Measuring range:
up to 12 m (39 ft) - Temperature range:
-20 to +80 °C (-4 to +176 °F) - Pressure range:
-1 to 6 bar (-14.5 to 87 psi) - Dielectric constant:
1.6 - Probes:
Rod probe
Rope probe
More information about FMP50
FMP51
- Measuring range:
up to 45 m (148 ft) - Temperature range:
-40 to +200 °C (-40 to +392 °F) - Pressure range:
-1 to 40 bar (-14.5 to 580 psi) - Dielectric constant:
1.6 (rod probe, rope probe)
1.4 (coax probe) - Probes:
Rod probe
Rope probe
Coax probe
More information about FMP51
FMP52
- Measuring range:
up to 45 m (148 ft) - Temperature range:
-50 to +200 °C (-58 to +392 °F) - Pressure range:
-1 to 40 bar (-14.5 to 580 psi) - Dielectric constant:
1.6 - Probes:
Rod probe
Rope probe
More information about FMP52
FMP53
- Measuring range:
up to 6 m (20 ft) - Temperature range:
-20 to +150 °C (-4 to +302 °F) - Pressure range:
-1 to 16 bar (-14.5 to 232 psi) - Dielectric constant:
1.6 - Probes:
Rod probe
More information about FMP53
FMP54
- Measuring range:
up to 45 m (148 ft) - Temperature range:
-196 to +450 °C (-321 to +842 °F) - Pressure range:
-1 to 400 bar (-14.5 to 5800 psi) - Dielectric constant:
1.6 (rod probe, rope probe)
1.4 (coax probe) - Probes:
Rod probe
Rope probe
Coax probe
More information about FMP54
FMP55
- Measuring range:
up to 10 m (33 ft) - Temperature range:
-50 to +200 °C (-58 to +392 °F) - Pressure range:
-1 to 40 bar (-14.5 to 580 psi) - Dielectric constant:
1.6 (rod probe, rope probe)
1.4 (coax probe) - Probes:
Rod probe
Rope probe
Coax probe
More information about FMP55
FMP56
- Measuring range:
up to 12 m (39 ft) - Temperature range:
-40 to +120 °C (-40 to +248 °F) - Pressure range:
-1 to 16 bar (-14.5 to 232 psi) - Dielectric constant:
1.4 - Probes:
Rod probe
Rope probe
More information about FMP56
FMP57
- Measuring range:
up to 45 m (148 ft) - Temperature range:
-40 to +150 °C (-40 to +302 °F) - Pressure range:
-1 to 16 bar (-14.5 to 232 psi) - Dielectric constant:
1.4 - Probes:
Rod probe
Rope probe
More information about FMP57
FMP40
- Measuring Range:
- Rod probe, Coax probe:
up to 4 m (13 ft)
- Rope probe:
up to 35 m (114 ft) - Temperature:
-40 °C to +150 °C
(-40 °F to +302 °F) - Pressure:
-1 to 40 bar (-1 to 580 psi) - Dielectric constant:
1.6 (Rod probe, Rope probe)
1.4 (Coax probe) - Probes:
Rod probe
Coax probe
Rope probe (see picture) - Output:
HART®, PROFIBUS, FOUNDATION Fieldbus
More information about FMP40
FMP41C
- Measuring range:
Rod probe: up to 4 m (13 ft)
Rope probe: up to 30 m (98 ft) - Temperature:
-40 °C to 200 °C (-40 °F to 392 °F ) - Pressure:
-1 to 40 bar ( to 580 psi ) - Dielectric constant:
1.6 - Probes:
Rod probe (see picture)
Rope probe
More information about FMP41C
FMP43
- Measuring range:
Rod Probe: up to 4 m ( 13 ft) - Temperature:
-20 °C to +150 °C
(-20 °F to +294 °F) - Pressure:
-1 to 16 bar (to 232 psi) - Dielectric constant:
1.6 - Probes:
Rod probe (see picture)
More information about FMP43
FMP45
- Measuring range:
Rod probe: up to 4 m (13 ft)
Rope probe: up to 35 m (114 ft) - Temperature:
-200 °C to 400 °C
(-328 °F to +752 °F ) - Pressure:
-1 to 400 bar ( to 5800 psi ) - Dielectric constant:
1.6 (Rope probe, Rod probe)
1.4 (Coax probe) - Probes:
Rod probe (see picture)
Coax probe
Rope probe
More information about FMP45