Deltapilot M

FMB50

FMB50

  • Compact version

    • Sensor:
    Contite measuring cell: absolute condensate tight and climatic proofed, long-term stable, minimum temperature effects

  • Process connection:
    All common hygienic connections, flanges and threads
  • Span in bar/psi:
    25mbar - 10bar
    0.375psi - 150psi
  • Process temperature:
    -10 to +100°C +14 to +212°F
    (+135°C /+275°F short term)
  • Reference accuracy:
    0.2% (standard) 0.1% (option) 

More information about FMB50

FMB51

FMB51

Compact version

  • Sensor:
    Contite measuring cell: absolute condensate tight and climatic proofed, long-term stable, minimum temperature effects
  • Process connection:
    flanges and threads
  • Span in bar/psi:
    25mbar - 10bar
    0.375psi - 150psi
  • Process temperature:
    -10 to +85°C
  • Reference accuracy:
    0.2% (standard) 0.1% (option) 

More information about FMB51

FMB52

FMB52

Cable version with process connection

  • Sensor:
    Contite measuring cell: absolute condensate tight and climatic proofed, long-term stable, minimum temperature effects
  • Process connection:
    flanges and threads
  • Span in bar/psi:
    25mbar - 10bar
    0.375psi - 150psi
  • Process temperature:
    with PE cable: -10…+70 °C with FEP cable: -10…+80 °C
  • Reference accuracy: 0.2% (standard) 0.1% (option) 

More information about FMB52

FMB53

FMB53

Cable version with suspension clamp/ mounting clamp

  • Sensor:
    Contite measuring cell: absolute condensate tight and climatic proofed, long-term stable, minimum temperature effects
  • Process connection:
    suspension clamp/ mounting clamp
  • Span in bar/psi:
    25mbar - 10bar
    0.375psi - 150psi
  • Process temperature:
    with PE cable: -10…+70 °C with FEP cable: -10…+80 °C
  • Reference accuracy: 0.2% (standard) 0.1% (option) 

More information about FMB53

Deltapilot S

FMB70

FMB70

Compact hygienic version

  • Sensor:
    With Contite measuring cell, condensate proofed and long-term stable
  • Process connection:
    All common sanitary connections
  • Span in bar/psi:
    25mbar - 10bar
    0.0375psi - 150psi
  • Process temperature:
    -10 to +100°C
    +14 to +212°F
    (+135°C /+275°F short term)
  • Reference accuracy:
    0.1% of the set span

Also available as compact version with all common thread and flange connections


More information about FMB70

DB51

DB51

  • Sensor:
    Rod version CONTITE measuring cell
  • Process connection:
    All common thread and flange connections
  • Span in bar/psi:
    10mbar - 10bar
    0.15psi - 150psi
  • Accuracy:
    0.1% up to turndown 10:1
  • Certificates:
    ATEX

More information about DB51

DB51A

DB51A

  • Sensor:
    Rod version CONTITE measuring cell
  • Process connection:
    All common thread and flange connections
  • Span in bar/psi:
    10mbar - 10bar
    0.15psi - 150psi
  • Accuracy:
    0.1% up to turndown 10:1
  • Certificates:
    CSA and FM 

More information about DB51A

DB52

DB52

  • Sensor:
    Cable version CONTITE measuring cell
  • Process connection:
    All common thread and flange connections
  • Span in bar/psi:
    10mbar - 10bar
    0.15psi - 150psi
  • Accuracy:
    0.1% up to turndown 10:1
  • Certificates:
    ATEX

More information about DB52

DB52A

DB52A

  • Sensor:
    Cable version CONTITE measuring cell
  • Process connection:
    All common thread and flange connections
  • Span in bar/psi:
    10mbar - 10bar
    0.15psi - 150psi
  • Accuracy:
    0.1% up to turndown 10:1
  • Certificates:
    CSA and FM

More information about DB52A

DB53

DB53

  • Sensor:
    Cable version with CONTITE measuring cell
  • Process connection:
    With mounting clamp, sensor cable up to 200m
  • Span in bar/psi:
    10mbar - 10bar
    0.15psi - 150psi
  • Accuracy:
    0.1% up to turndown 10:1
  • Certificates:
    ATEX

More information about DB53

DB53A

DB53A

  • Sensor:
    Separate mounting of housing and electroic insert CONTITE measuring cell
  • Process connection:
    With mounting clamp, sensor cable up to 200m
  • Span in bar/psi:
    10mbar - 10bar
    0.15psi - 150psi
  • Accuracy:
    0.1% up to turndown 10:1
  • Certificates:
    CSA and FM

More information about DB53A

Waterpilot

FMX167

FMX167

  • Sensor:
    Ceramic  
  • Output signal:
    4…20mA
  • Process connection:
    Stainless steel mounting clamp; Stainless steel mounting screw
  • Span in bar/psi:
    100mbar - 20bar
    1mH2O - 200mH2O
    1.5psi - 300psi
    3ftH2O - 600ftH2O
  • Diameter probe:
    22mm (0.87inch) for drinking water applications
    42mm (1.66inch) for waste water applications
    29mm (1.15inch) for saltwater applications
  • Accuracy:
    0.2% of URV

More information about FMX167