Memosens

Memosens systems make the electrode a digital sensor with integrated data storage. All relevant calibration and operation data are saved in the sensor. Memosens - the first non-contact measured value transmission from the sensor to the transmitter.

 

 

More information about Memosens

Sensors

Endress+Hauser is offering a whole portfolio of conductive and inductive conductivity sensors, optimized for certain applications. This affects the range of process connections tailored for the industry, the choice of wetted materials as well as the layout with regard to temperature peaks during sterilisation.

 

More information about conductivity sensors

Transmitters

Endress+Hauser offers a modular transmitter concept with a highest possible degree of variation for differing applications. Each device line is characterized by its simple and uniform operation. It goes without saying that downloadable software as well as HART and PROFIBUS are available for all transmitter families.

 

More information about conductivity transmitters

Assemblies

The conductivity sensors can be optimally mounted into vessels or bassins by means of Endress+Hauser assembly technology. A choice of various immersion assemblies is available.

 

More information about conductivity assemblies

Accessories

Accessories such as calibration solutions and the Concal reference system for ultra pure water enable accurate measurement.

 

More information about conductivity accessories