Products for liquid analysis - Metals / other indicators
Stamolys CA71AL
Colorimetric analyzer for aluminum
- Monitoring of drinking and process water
- Measuring range:
10 … 1,000 μg/l Al - With automatic calibration and self-cleaning function
More information about CA71AL
Stamolys CA71CL
Colorimetric analyzer for chlorine
- Water plants and industrial water treatment
- Various measuring ranges: 0.01 … 1.00 ppm/ 0.10 … 10.00 ppm free/total chlorine
- With automatic calibration and self-cleaning function
More information about CA71CL
Stamolys CA71CR
Colorimetric analyzer for chromate
- Industrial applications
- Various measuring ranges:
0.1 … 2.5 mg/l Cr (VI) /
0.2 … 5 mg/l Cr (VI) - With automatic calibration and self-cleaning function
More information about CA71CR
Stamolys CA71CU
Colorimetric analyzer for copper
- Industrial applications
- Various measuring ranges:
0.1 … 2 mg/l Cu /
0.2 … 5 mg/l Cu - With automatic calibration and self-cleaning function
More information about CA71CU
Stamolys CA71FE
Colorimetric analyzer for iron
- Drinking water, wastewater treatment plants
- Various measuring ranges:
2 … 500 μg/l Fe up to
0.1 … 5 mg/l Fe - With automatic calibration and self-cleaning function
More information about CA71FE
Stamolys CA71HA
Colorimetric analyzer total hardness
- Drinking water systems
- Various measuring ranges:
0.1 … 10 mg/l CaCO3 /
0.8 … 80 mg/l CaCO3 - With automatic calibration and self-cleaning function
More information about CA71HA
Stamolys CA71HY
Colorimetric analyzer for hydrazine
- Cooling water, boiler feedwater, steam systems
- Various measuring ranges:
2 … 500 μg/l N2H4 - With automatic calibration and self-cleaning function
More information about CA71HY
Stamolys CA71MN
Colorimetric analyzer for manganese
- Drinking water, wastewater
- Various measuring ranges:
1 …150 μg/l Mn /
10 … 2000 μg/l Mn - With automatic calibration and self-cleaning function
More information about CA71MN
Stamolys CA71SI
Colorimetric analyzer for silicate
- Ultrapure water, boiler feedwater
- Various measuring ranges:
1.0 … 200 μg/l Si /
50 … 5000 μg/l Si - With automatic calibration and self-cleaning function
More information about CA71SI
Stamoclean CAT221
- Self-cleaning backwash filter
- For inlet or outlet of waste water treatment plants
- For process water with low solids content
- Robust design for high level of operational safety
More information about CAT221
Stamoclean CAT411
- Special cross flow filter for sampling
- For continuous online monitoring from pressure pipes
- Sludge up to 8 g/l dry substance
- Easy installation, simple cleaning, long operating cycle
More information about CAT411
Stamoclean CAT430
- Ultra filtration sample preparation system
- For activated sludge basins
- For outlets of sewage treatment plants
- Minimum energy consumption, minimum maintenance required
More information about CAT430