Products for liquid analysis - Sum parameters
TOCII CA72TOC
High-temperature TOC analyzer
-
Industrial applications with varying pH values and high salt loads
-
High accuracy, low maintenance
- Measuring time only 7 minutes
- Measuring range:
0.25 - 12,000 mg/l,
can be extended optionally
More information about CA72TOC
EZ-TOC II CA52TOC
Continuous real-time wet-chemical TOC analyzer
-
Monitoring of organic carbon in water/wastewater, industrial processes, methanol dosage
- UV-supported chemical low temperature oxidation
- Various measuring ranges:
0 - 10,000 mg/l TOC, measurements down to 15 ppb - Effective self monitoring - follows ISO and EPA approved methods
More information about CA52TOC
Viomax CAS51D
Photometric measurement of nitrate or SAC
-
All kinds of water applications
-
Measurement without sample preparation and chemicals
-
Memosens protocol
-
High long-term stability and low maintenance requirements
More information about CAS51D
Liquiline CM442
Multiparameter controller in modular design
- Environmental and industrial applications
- One controller for a whole range of parameters: pH, ORP, conductivity, disssolved oxygen, turbidity, nitrate, SAC, chlorine, Ammonium, sludge level
- Memosens technology allows plug&play
- Easy operation and maintenance
More information about CM442
STIP-scan CAS74
In-situ analyzer for 9 parameters
-
UV/VIS spectroscopic system for nitrate, COD, BOD, TOC, SAC, SS, SV, SI and turbidity
-
Various measuring ranges depending on parameter
-
No chemicals or reagents required
-
Self-cleaning and low maintenance
More information about CAS74
STIP-scan CAM74
Transmitter for measuring of 9 parameters
-
UV/VIS spectroscopic system for nitrate, COD, BOD, TOC, SAC, SS, SV, SI and turbidity
-
Various measuring ranges depending on parameter
-
No chemicals or reagents required
-
Self-cleaning and low maintenance
More information about CAM74
Stamolys CA71CODcr
Colorimetric analyzer for COD measurement
- Monitoring of municipal and industrial wastewater
- Mercury-free chloride removal
- DIN-compliant measurement according to the dichromate method
- Variable measuring ranges
More information about CA71COD