TOCII CA72TOC

High-temperature TOC analyzer

CA72TOC

  • Industrial applications with varying pH values and high salt loads

  • High accuracy, low maintenance

  • Measuring time only 7 minutes
  • Measuring range:
    0.25 - 12,000 mg/l,
    can be extended optionally

More information about CA72TOC

EZ-TOC II CA52TOC

Continuous real-time wet-chemical TOC analyzer

CA52TOC

  • Monitoring of organic carbon in water/wastewater, industrial processes, methanol dosage

  • UV-supported chemical low temperature oxidation
  • Various measuring ranges:
    0 - 10,000 mg/l TOC, measurements down to 15 ppb
  • Effective self monitoring - follows ISO and EPA approved methods

More information about CA52TOC

STIP-scan CAS74

In-situ analyzer for 9 parameters

CAS74

  • UV/VIS spectroscopic system for nitrate, COD, BOD, TOC, SAC, SS, SV, SI and turbidity

  • Various measuring ranges depending on parameter

  • No chemicals or reagents required

  • Self-cleaning and low maintenance


More information about CAS74

STIP-scan CAM74

Transmitter for measuring of 9 parameters

CAM74

  • UV/VIS spectroscopic system for nitrate, COD, BOD, TOC, SAC, SS, SV, SI and turbidity

  • Various measuring ranges depending on parameter

  • No chemicals or reagents required

  • Self-cleaning and low maintenance


More information about CAM74