Memosens

Memosens makes the sensor digital with integrated data storage. All relevant calibration and operation data are saved in the sensor. Memosens and Liquiline enable plug&play of the sensors.

  

 

More information about Memosens

Sensors

Turbidity sensors of Endress+Hauser cover a wide range of applications. The product portfolio includes sensors based on the 4-beam alternating light method, working with absorption, 90° scattered light or 135° backscattered light, depending on the measuring range.

 

More information about turbidity sensors

Transmitters

Endress+Hauser offers a modular transmitter concept with a highest possible degree of variation for differing applications. Each device line is characterized by its simple and uniform operation. It goes without saying that downloadable software as well as HART and PROFIBUS are available for all transmitter families.

 

More information about turbidity transmitters

Assemblies

A wide range of assemblies place the sensor safely in the process. The offering includes immersion, flow and retractable assemblies.

 

More information about turbidity assemblies

 

Systems

In addition to online process monitoring, the product range also includes devices for laboratory use and for field use.

 

More information about turbidity systems