Products for pressure measurement - Hydrostatic pressure
Continuous level measurement in liquid and paste-like media in open or closed containers, unaffected by possible foam formation. Volume, product weight as well as density may also be determined.
FMB50
-
Compact version
- Sensor:
- Process connection:
All common hygienic connections, flanges and threads - Span in bar/psi:
25mbar - 10bar
0.375psi - 150psi - Process temperature:
-10 to +100°C +14 to +212°F
(+135°C /+275°F short term) - Reference accuracy:
0.2% (standard) 0.1% (option)
More information about FMB50
FMB51
Compact version
- Sensor:
Contite measuring cell: absolute condensate tight and climatic proofed, long-term stable, minimum temperature effects - Process connection:
flanges and threads - Span in bar/psi:
25mbar - 10bar
0.375psi - 150psi - Process temperature:
-10 to +85°C - Reference accuracy:
0.2% (standard) 0.1% (option)
More information about FMB51
FMB52
Cable version with process connection
- Sensor:
Contite measuring cell: absolute condensate tight and climatic proofed, long-term stable, minimum temperature effects - Process connection:
flanges and threads - Span in bar/psi:
25mbar - 10bar
0.375psi - 150psi - Process temperature:
with PE cable: -10…+70 °C with FEP cable: -10…+80 °C - Reference accuracy: 0.2% (standard) 0.1% (option)
More information about FMB52
FMB53
Cable version with suspension clamp/ mounting clamp
- Sensor:
Contite measuring cell: absolute condensate tight and climatic proofed, long-term stable, minimum temperature effects - Process connection:
suspension clamp/ mounting clamp - Span in bar/psi:
25mbar - 10bar
0.375psi - 150psi - Process temperature:
with PE cable: -10…+70 °C with FEP cable: -10…+80 °C - Reference accuracy: 0.2% (standard) 0.1% (option)
More information about FMB53
FMB70
Compact hygienic version
- Sensor:
With Contite measuring cell, condensate proofed and long-term stable - Process connection:
All common sanitary connections - Span in bar/psi:
25mbar - 10bar
0.0375psi - 150psi - Process temperature:
-10 to +100°C
+14 to +212°F
(+135°C /+275°F short term) - Reference accuracy:
0.1% of the set span
Also available as compact version with all common thread and flange connections
More information about FMB70
FMX21
- Sensor:
Ceramic - Output signal:
4…20mA/HART 6.0 - Process connection:
Stainless steel mounting clamp; Stainless steel mounting screw - Span in bar/psi
(gauge pressure):
100mbar - 20bar
1.5psi - 300psi - Span in bar/psi
(absolute pressure):
2bar - 20bar
30psi - 300psi - Diameter probe:
22mm (0.87inch) for drinking water applications
42mm (1.66inch) for waste water applications
29mm (1.15inch) for saltwater applications - Accuracy:
0.2% of URV
0.1% of URV optional
More information about FMX21
FMX167
- Sensor:
Ceramic - Output signal:
4…20mA - Process connection:
Stainless steel mounting clamp; Stainless steel mounting screw - Span in bar/psi:
100mbar - 20bar
1mH2O - 200mH2O
1.5psi - 300psi
3ftH2O - 600ftH2O - Diameter probe:
22mm (0.87inch) for drinking water applications
42mm (1.66inch) for waste water applications
29mm (1.15inch) for saltwater applications - Accuracy:
0.2% of URV
More information about FMX167