Since the maintenance of instrumentation is a major cost factor in plant operation, it is important to optimize the task. The right balance must be found between expenditure and risk. With Endress+Hauser as your partner you benefit from:

  • quick localization of critical assets
  • monitoring and diagnosis of instrument faults
  • quick access to manuals, SOPs, spare-parts, ordering information
  • 24/7 support from local and/or on-line service

 

Our maintenance solutions operate independent of your automation solution and are adapted to your needs.

Calibration management

We offer a full range of standard operating procedures to support our on-site work. SOPs ensure that our work is repeatable all over the world.

 

More information...

Information management

Information is essential when operating a device. This information is defined into two categories:

  • vendor-specific information owned by the device vendor
  • process-specific information owned by the production plant operator e.g. SOPs

 

More information...

Installed base management

W@M - Life Cycle Management is an open and flexible information platform with on-site tools and services supporting you along the life cycle.

 

W@M provides up-to-date and complete information from engineering, procurement,  commissioning through operation, maintenance and the replacement of individual components.

 

More information...

Instrument management

FieldCare - FDT based Plant Asset Management Tool offers you all-round support throughout the plant life-cycle.

  • Device Setup allows all Endress+Hauser devices to be parametrized
  • iDTM-HART extension interprets HART®-DDs/EDDs and allows the integration of HART® devices in FieldCare which have no appropriate DTM.
  • iDTM-FOUNDATION FIeldbus extension operates 3rd party FOUNDATION FIeldbus™ devices without DTM in FieldCare.

 

More information...

 

  • Condition monitoring regularly checks devices for diagnostic alerts.

 

More information...

Instrument sizing & selection

Applicator is a comfortable selection and design tool to determine and select the suitable product for the respective measuring task.

 

More inforamtion...