General

What about harsh environments, corrosive substances, highest pressures and safety requirements?

Our response is that Omnigrad S Temperature Sensors are the best you can find for dealing with challenging applications.

If we consider these kind of applications, bar-stock thermowells, special materials and self-diagnosis field transmitters are the norm.

And if you require a customised design or a well strength verification, there is much to chose from since a number of chemical, oil & gas, energy and primary industries have already found solutions for their applications amongst this range of instruments.

Omnigrad S

TMT142C

TMT142C

  • To screw in or wall mounting
  • HART-protocol
  • NEMA 4X, IP67
  • Galvanically isolated
  • Replaceable insert, MgO

More information about TMT142C

TMT162C

TMT162C

  • To screw in
  • Field housing NEMA 4x, IP67
  • HART®-, FOUNDATION Fieldbus™- or PROFIBUS® PA protocol
  • Replaceable Insert, MgO

More information about TMT162C

U.S. products

T13

T13

  • Explosion Proof certified RTD assembly in  thermowell with spring loaded insert and enclosure for process industry.
  • Transmitter optional
  • Measurement range:
    -58...392°F  (-50...200°C)
    -328...1112°F (-200...600°C)

More information about T13

T14

T14

  • Explosion Proof certified RTD assembly in flanged  thermowell with spring loaded insert and enclosure for process industry.
  • Transmitter optional
  • Measurement range:
    -58...392°F  (-50...200°C)
    -328...1112°F (-200...600°C)

More information about T14

T15

T15

  • Explosion Proof certified RTD assembly with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
  • Transmitter optional
  • Measurement range:
    -58...392°F  (-50...200°C)
    -328...1112°F (-200...600°C)

More information about T15

T53

T53

  • Explosion Proof certified thermocouple assembly in threaded thermowell with spring loaded insert and enclosure for process industry.
  • Transmitter optional
  • Measurement range:
    -454...2500°F (-270...1000°C)

More information about T53