Compact and cable probes
Compact and cable probes without thermowell
General
Is reaction time a critical parameter for your application? You will certainly find an adequate answer amongst this Line of products, which have no additional protecting tube, so that the probe sheath is directly in contact with the precess medium.
This allows the sensors to accurately detect very fast temperature changes.
TH12
- General purpose RTD assembly with cable
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
More information about TH12
TH52
- General purpose MgO insulated thermocouple assembly with cable.
- Measurement range:
-454...2500°F (-270...1000°C)
More information about TH52
TH56
- General purpose MgO insulated thermocouple assembly with plug.
- Measurement range:
-454...2500°F (-270...1000°C)
More information about TH56
TSM470F
- Compact RTD, meets 3-A standard surface finish requirements.
- Built-in transmitter
- Loop powered, 4-20mA output
- PC programmable
- Measurement range:
-60...320°F (-51...160°C)
More information about TSM470F
TSM470G
- Compact RTD fully sealed assembly with built-in transmitter.
- Loop powered, 4-20mA output
- PC programmable
- Measurement range:
-60...320°F (-51...160°C)
More information about TSM470G
TSM470P
- Compact RTD, meets ASME BPE-2002, Bio processing standard surface finish requirements.
- Built-in transmitter
- Loop powered, 4-20mA output
- PC programmable
- Measurement range:
-60...320°F (-51...160°C)
More information about TSM470P