For sizing of a measuring point for interface measurement the process conditions must be verified carefully. Only then, a decision in relation to the appropriate instrumentation can be made. Endress+Hauser offers you several measuring methods for interface measurement, in each case adapted to the special requirements of your application. Guided radar or capacitance - we lead you through your sizing process.
Interface measurement is important in your process. However, your process is dynamic. Different media, density and temperature fluctuations, emulsion layers or even solids. Is the total level constant or variable, and if so, in which range? Should the total level be available as a measured variable in addition to the interface measurement? The answers to these questions are highly relevant for the selection of your instrumentation.
The Liquicap M capacitance probe is robust and tried and tested - the large installed base speaks for itself. Interface measurement by Levelflex M, the guided radar, completes the portfolio and offers a special benefit to your application by the simultaneous measurement of interface and level.
Endress+Hauser has the optimum instrumentation solution in relation to process requirements for different interface applications, offers suitable tools for measuring point sizing during the engineering phase and facilitates simple, menu-guided commissioning on site or out of the control room.
|