Proline Promass S – the new hygienic Coriolis solution
Introducing the newest addition to our line of Coriolis mass flowmeters

Endress+Hauser Inc. announces the newest addition to the Coriolis family the Promass S.  Promass S offers a multivariable measurement reducing your metering point costs, enabling metering of mass flow, density and temperature and calculation of volume and temperature compensated concentration (e.g. °Brix, °Plato, etc.) as well as batching software.

 

Endress+Hauser offers accredited calibration based on ISO/IEC 17025. This ensures an excellent accuracy of 0.1%o.r.

 

At Endress+Hauser we understand that not all processes operate at reference conditions, that's why Promass S provides 0.0005g/cm³ density accuracy at your specific operating point. Additionally, with our special density calibration, 0.002g/cm³ over the entire calibrated process window.

 

Promass S is easy to install and requires no inlet and outlet runs. The fully welded design without moving parts and internal seals ensures maintenance free operation.

 

Promass S utilizes Endress+Hauser's proven Proline transmitter concept. Our worldwide service network offers on-site calibration, commissioning and control measurement for verification.

 

For more information on the Promass S, click here, or contact us toll-free at 888-ENDRESS.

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions