Financial Highlights
 

(EUR in thousands)

(CHF in thousands)

       2006

2005

Change

       2006

2005

Change

Net sales

    985,213

885,059

11.3 %

    1,553,976

1,370,514

13.4%

EBIT / Operating result

    122,538

101,895

20.3 %

      193,280

157,784

22.5 %

 

       

EBT / Profit or loss before taxes

    121,326

100,850

20.3 %

      191,368

156,166

22.5 %

Net income

      86,420

69,837

23.7 %

      136,311

108,142

26.0 %

 

       

Equity capital

    444,674

375,917

 8.9 %

      714,680

585,942

22.0 %

 

Equity capital ratio

      56.5 %

52.0 %

 

        56.5 %

52.0 %

 

Total capital employed

    787,639

723,031

26.5 %

   1,265,894

1,126,988

12.3 %

 

       

Investments

      79,434

62,774

26.5 %

      127,666

97,845

30.5 %

Depreciation and amortisation

      40,444

38,980

 3.6 %

        63,792

60,361

 5.7 %

Cash flow

    126,864

108,817

16.6 %

      200,103

168,503

18.8 %

Number of employees

       7,045

6,719

4.9 %

     
 
 

 

 

 

 

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions