The world's first flowmeters for the EtherNet/IP network: Coriolis and Electromagnetic

EtherNet/IP Logo
  • Seamless integration into Rockwell Automation Integrated Architecture™ and PlantPAx™ Process Automation System, expanding the flow of real-time data across the manufacturing enterprise
  • With just a few mouse clicks you have the ability to integrate, configure and commission in minutes, not hours like other networks
  • Measurement information from flowmeters into the control system aid real-time decision making for increased quality and output

Promag sensors fit everywhere

The Promag 53 sensors can measure most liquids with a minimum conductivity of 5 µS/cm. A minimum conductivity of 20 µS/cm is required for measuring demineralized water. Toghether with the Ethernet technology, this opens up new possibilities in the areas of process monitorin, quality assurance and plant safety.

Promag
Promag H  Promag P  Promag W
  • Sensor for every low flow rates in the chemical, life sciences, process and food industry
  • Suitable for hygienic applications (3-A, EHEDG)
  • PFA linings
  • DN 2 to 100
  • Sensor for applications in the chemical and process industry
  • PTFE and PFA linings
  • DN 15 to 600
  • Sensor for water and wastewater
  • With drinking water approvals: KTW/W70, ACS, NSF 61, WRAS BS 6920
  • DN 25 to 2200
     

Promass sensors fit everywhere

The Promass 83 sensors allow multiple process variables to be measured at the same time: Mass fl ow, density, temperature and even viscosity. Together with the Ethernet technology, this opens up completely new possibilities in the areas of process monitoring, quality assurance and plant safety.

Promass 83
Promass A  Promass E  Promass F
  • For very low flow rates
  • DN 1 to 4
  • Cost-effective sensor for low-end applications
  • DN 8 to 80
  • For universal use
  • DN 8 to 25
Promass H Promass I Promass P
  • Single-tube system especially for chemically aggressive fluids
  • DN 8 to 50
  • Straight, easily cleanable single-tube system for hygienic applications
  • DN 8 to 80
  • Single-tube hygienic sensor for life sciences industries
  • DN 8 to 50
 Promass S    
  • Single-tube hygienic sensor forthe food industry
  • DN 8 to 50