TIG welding system

TIG welding system

The production facility located in Greenwood, Indiana utilizes state-of-the-art production techniques and manufacturing technologies to ensure the quality of the instrumentation produced, as well as the safety of employees and the environment.

 

Continuous investments in the design and development of computer driven test and assembly equipment allows for the quality validation directly in the work cell, while maintaining rapid delivery.

 

The field instrumentation produced is subject to tough application and environmental conditions, from extreme temperature fluctuations and exposure to hazardous environments, and to mechanical stresses.

 

Level

Endress+Hauser offers an extensive range of systems for level measurement or point level detection. In solids or liquids - our level measurement principles meet your needs - radar, guided radar, ultrasonics, vibration systems, hydrostatic pressure, differential pressure, capacitance as well as conductive probes, electromechanical level procedures, and paddle switches

 

Pressure

Our gauge, absolute and differential pressure measurement systems in gases, vapors and liquids have been successfully employed in the market for over 15 years. A wide variety of versions are available; depending on process conditions, you can choose ceramic or metal based sensors.

 

The Endress+Hauser production meets the challenge of these demanding requirements, as attested to by our installed base of over six million level measuring points worldwide. Additionally, Endress+Hauser pressure and differential pressure transmitters are installed in more than one million measuring points worldwide.

Laxer engraving system

Laser engraving system