| Micropilot M |
 |
2-wire radar level gauge for storage and process applications.
- Different antenna designs, suitable for aggressive media
- Gas-tight feed-through for toxic and aggressive media
- Antistatic rod antenna
- Link to more information!
|
| Micropilot S |
|

|
Radar level device for precision measurement in inventory management (tank guaging)
- Accuracy ±.04 in (± 1 mm) in 130 ft (40 m) measuring range
- Approved for custody transfer
- Numerous calibration certificates
- Link to more information!
|
| Levelflex M |
|
|
Guided radar pulse measurement using the Time of Flight principle.
- No moving parts - low maintenance costs
- Independent of liquid characteristics such as density and conductivity
- No need to fill and empty the tank during commissioning
- High reliability due to automatic probe monitoring (patented EOP Algorithm)
- Link to more information!
|
| Prosonic M |
|

|
2-wire or 4-wire ultrasonic compact design for non-contact level measurement in liquids.
- Unaffected by product properties (for example: dielectric constant, density or moisture)
- East and fast commissioning due to present application parameters
- Calibration without filling or discharging
- Link for more information!
|
| Liquiphant M |
|
|
Level limit switch for all liquids with high corrosion-resistant coating. Suitable for use in explosion hazardous areas.
- Diverse instrument variants in a modular system:
Different construction lengths, process connections, and housings
- Numerous electronic interfaces
- Special designs
- Link for more information!
|
| Liquiphant S |
|
|
Level limit switch for all liquids version for high medium temperatures. Suitable for use in explosion hazardous areas.
- Process temperature up to 540°F (280°C)
- Recurrent examination according to WHG is not required (FDL60/61)
- Funcional safety SIL3
- Link for more information!
|
| |
| |
|